(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|
238 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
MINITOR
[Features]· High-performance power pack equipped with a new function that maximizes the handpiece's utility.· With the Ver. 2 handpiece, simply insert the handpiece to identify the type, display the speed and perform ideal torque control.· Also compatible with the Minimo series with no identification function that was used up until now. In addition to the more powerful feeling of the power pack, output level is displayed digitally in %.
From: 18,026,587 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MINITOR
[Features]· Dedicated cord for connecting power pack DC output terminals, Ver.2 hand-pieces, and motors.
From: 1,177,186 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
D.C. Power Pack (2 Station Type)
MINITOR
[Features]・ High-performance power pack equipped with new functions that maximize the capabilities of the handpiece・ Just by inserting the Ver.2 handpiece, it identifies the type, displays speed, and controls optimal torque・ It is compatible with the previous MINIMO motor series without identification function, and in addition to a more powerful usability than the conventional power pack, the output level is digitally displayed with %
From: 18,854,784 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
MINITOR
[Features]· Standard sandpaper disc that does not clog easily and has excellent grinding ability.· A wide range of highly-versatile particle sizes are available. [Applications]Compatible materials: tool steel, alloy steel, resins, rubber, general steel, stainless steel, aluminum, copper
From: 781,016 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MINITOR
[Features]· Flexible rubber pad can be affixed to various discs for use.[Applications]· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Resin, Rubber, Cemented Carbide, Cermet, General Steel, Stainless Steel, Aluminum, Copper
From: 777,438 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Cushion Felt Disc (For ANGLON)【20 Pieces Per Package】
MINITOR
[Features]· A polishing disc with high rebound urethane foam attached to the felt disc for improved cushioning.· Suitable for various polishing from preliminary finishing to mirror surface polishing.
From: 558,156 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Micro Grinder Standard Rotary, High Speed Type
MINITOR
[Features]·A standard type that can be used in a wide range of applications, from deburring to mirror polishing.·You can choose from nine models with different rotation speeds and torques.
From: 17,836,310 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
MINITOR
[Features]· A disc with zirconia abrasive granules with excellent characteristics for grinding soft, hard-to-cut materials, such as aluminum.· A special coating has been applied to the zirconia abrasive grain to suppress clogging and achieve uniform finish and long service life.[Applications]· Applicable Materials: Ceramics, Glass, Tool Steel, Resin, Rubber, Cemented Carbide, Cermet, General Steel, Stainless Steel, Aluminum, Copper
From: 993,918 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Metal Based Electroplated Diamond Disc (For ANGLON)
MINITOR
[Features]· A metal based electroplated diamond disc.· The highly abrasive grain provides excellent grinding performance, durability, and abrasion resistance. [Applications]· Compatible materials: ceramics, glass, tool steel, alloy steel, cemented carbide, cermet
From: 1,409,963 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
MINITOR
[Features]· Superior grinding of high hardness materials.· Features low wear but tough grinding force since it has excellent abrasive grain retention and always keeps abrasive grains in the best condition.
From: 1,190,336 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Rubber Grindstone For Grinding, GC Hard【1-10 Pieces Per Package】
MINITOR
[Features]· A rubber grindstone suitable for grinding.· Resists scratches and delivers a uniform ground surface thanks to its elastic effect. [Applications]· Compatible materials: Ceramics, glass, tool steel, alloy steel, stainless steel
From: 1,002,283 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MINITOR Rubber Abrasive Stone for Polishing, Shaft Diameter 3.0 mm
MINITOR
[Features]· A rubber grind stone suitable for polishing.· Thanks to its excellent self-regeneration effects, even fine particles do not cause clogging. [Applications]· Compatible materials: tool steel, alloy steel, cemented carbide, cermet, general steel, stainless steel, aluminum, copper
From: 976,508 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
MINITOR
[Features]· Special grind stones with a ceramic fiber cutting edge. A product lineup is available with a wide range of sizes and particle sizes.· This grind stone is more resistant to impact, breakage, and bending than ordinary stick whetstones. [Applications]· Compatible materials: tool steel, alloy steel, general steel, stainless steel· For precision grinding of plastic molds with difficult to break structures, narrow ribs and complex shapes.
From: 585,266 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Carbide cutter Shaft diameter 3 mm
MINITOR
[Features]· Excellent cuttability, abrasion resistance, and durability.· Available in abundant sizes and cut shapes according to the application, from heavy cutting to precision cutting.[Applications]· Applicable Materials: Tool Steel, Alloy Steel, General Steel, Stainless Steel, Aluminum, Copper
From: 715,490 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Felt Buff Shaft Diameter 3.0 mm
MINITOR
[Features]· A high-quality, smooth buff made of wool compressed to high density.· Excellent abrasive retention force enables effective polishing.[Applications]· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Cemented Carbide, Cermet, General Steel, Stainless Steel, Aluminum, Copper
From: 929,270 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Electrocoated Diamond Bar Shaft Diameter 3 mm
MINITOR
[Features]· Large diamond abrasive grain protrusions for excellent sharpness.· Ideal for rough grinding when a finish surface roughness is not required.[Applications]· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Cemented Carbide, Cermet
From: 625,279 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MINITOR
[Features]· Stick whetstone for professionals who require quality, grinding performance and ease-of-use.· An extensive lineup of stick whetstones is available with various abrasive grains, binding agents, degrees of coupling, and particle sizes.· Elastic stick whetstone made from special multi-pore foam resin that features excellent abrasive grain holding strength as a binder.· The abrasive grains are always kept in optimal condition for grinding, allowing a uniform finished surface to be obtained with high grinding force and minimal scratching. [Applications]· Compatible materials: ceramics, glass, tool steel, alloy steel, resin, rubber, carbide alloy, cermet, general steel, stainless steel, aluminum, copper
From: 1,506,975 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Electroplated Diamond Bar (Shaft Diameter 3 mm)
MINITOR
[Features]· The rough diamond abrasive grains provide excellent sharpness.· Ideal for coarse grinding in which a particular finishing roughness is not required. [Applications]· Compatible materials: ceramics, glass, tool steel, alloy steel, cemented carbide, cermet
From: 534,000 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MINITOR
[Features]· Dedicated shaft for various wheel tools, disk tools, and cutting tools.
From: 559,967 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Grindstone, Shaft Diameter 3 mm
MINITOR
[Features]· Grindstones with various abrasive grains, binding agents, and degrees of bonding are available to match different machining applications.[Applications]· Applicable Materials: Tool Steel, Alloy Steel, General Steel, Stainless Steel, Aluminum, Copper
From: 803,968 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Rubber Grindstone For Polishing, Shaft Diameter 2.34 mm
MINITOR
[Features]· Rubber grindstone suitable for polishing work.· The superb autogenous mechanism causes no clogging even with fine particle sizes.[Applications]· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, General Steel, Stainless Steel, Aluminum, Copper
From: 906,270 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
MINITOR
[Features]· Stick whetstone for professionals who require quality, grinding performance and ease-of-use.· An extensive lineup of stick whetstones is available with various abrasive grains, binding agents, degrees of coupling, and particle sizes. [Applications]· Compatible materials: ceramics, glass, tool steel, alloy steel, cemented carbide, cermet, general steel, stainless steel, aluminum, copper· For polishing compound and diamond compound pre-polishing.
From: 1,542,830 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MINITOR
[Features]· Hand-piece type collet chuck.· Weight 2 g
From: 1,329,260 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MINITOR
[Features]· Full lineup of micromotors from ultra high-speed types to low-speed gear types, each with their own special features.· Only Minitor can provide the products to meet a wide range of needs.
From: 10,593,516 VND |
---|
Days to Ship: Số ngày giao hàng: 15 Day(s) |
You can add up to 6 items per a category to the compare list.
MINITOR
[Features]· A special grindstone that uses ceramic fiber as a cutting edge. A product lineup with abundant variety of sizes and particle sizes.· It is resistant to impact, and does not easily break or bend compared to ordinary stick grindstones.· A grindstone made of alumina long fiber bound with special resin that has excellent transverse rupture strength.· The content rate of alumina long fiber used as the cutting edge is as high as 85%, which allows excellent grinding performance to be maintained.· The alumina fiber with uniform diameter provides uniform finished surface without scratches.· As it has a durable structure, it is optimal for precision grinding of plastic molds that tend to have narrow ribs and complicated shapes.
From: 360,284 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
POLYTOR Ultrasonic Polishing Handpiece
MINITOR
[Features]· For a wide range of uses, from removing hardened surfaces after discharge processing to mirror finishing.· At 25,000 vibrations per second, it is effective for precision finishing.
From: 61,810,531 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Felt Buffing, Excellent Holding Power of Abrasives Enables Effective Grinding
MINITOR
[Features]· A high-quality, smooth buff made of wool compressed to high density.· Excellent abrasive retention force enables effective polishing.[Applications]· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Cemented Carbide, Cermet, General Steel, Stainless Steel, Aluminum, Copper
From: 937,095 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MINITOR
[Features]· Special grind stone used for precision polishing of blades and parts. [Applications]· Compatible materials: tool steel, alloy steel, general steel, stainless steel
From: 362,340 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MINITOR
[Features]· Most polishing compound remains on the surface of the stick, making it suitable for free polishing.· Stable polishing is possible with less shape deformation. [Applications]· Compatible materials: ceramics, glass, tool steel, alloy steel, cemented carbide, cermet
From: 470,250 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Micro Grinder Standard Rotary, Middle Speed Type
MINITOR
[Features]·A standard type that can be used in a wide range of applications, from deburring to mirror polishing.·You can choose from nine models with different rotation speeds and torques.
From: 16,373,448 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |