(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|
118 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Kanon Clutch Release Torque Screwdriver N-LTDK Type
NAKAMURASEISAKU
This torque screwdriver does not have to worry about over-tightening, as it will spin when the set torque value is reached.[Features]·The lock mechanism allows the set torque value to be locked, preventing deviations in the torque value during work.·Its light weight and short overall length make it easy to work with, and it has excellent sound and tactile sensations when idling.·Comes with Phillips bit.·If you set the required torque value and tighten it, anyone can tighten it in the same way.·The CN 15LTDK and CN 30LTDK, which are used for detailed work, employ a collet chuck method to fix the bit.·A "Calibration Certificate Application Form" is included.[Applications]·Optimal for tightening small screws such as substrates and blades of machine tools, as well as those with low torque.·For work where over torque is strictly prohibited, such as smartphones and tablet PCs.
From: 2,941,567 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Kanon Preset Type Torque Wrench N-QLK Type
NAKAMURASEISAKU
[Features]· The torque value can be preset freely within the capacity range. Socket exchangeable ratchet type.· A ratchet type that enhances work efficiency and is suitable for repetitive work.· By exchanging the socket, various bolts (nuts) can be tightened within the capacity range.· It activates only when fastened in arrow direction (clockwise).· Left tightening is possible by flipping over the square drive. (Remove the gear and replace in the opposite direction)· The accuracy is guaranteed up to ±3%.
From: 3,654,610 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Kanon Wrench Type Single-Function Torque Wrench N-SPK Type
NAKAMURASEISAKU
[Features]· Click. Safety work with a beep indicating the completion of tightening. Wrench type suitable for assembly-line work.· A single-function torque wrench for which the width across flats and torque values are determined for use at a constant torque value.· Suitable for fastening many identical bolts (nuts) with the same torque value in assembly-line work.· Can be used effectively in narrow spaces, such as the gaps in machinery.· While it activates only when fastened in arrow direction, it can be used for left screws by flipping over.· The accuracy is guaranteed up to ±3%.· H types with grips are also available.
Days to Ship: Số ngày giao hàng: 16 Day(s) or more |
You can add up to 6 items per a category to the compare list.
[Kanon] Vernier Caliper, Flat Head Caliper E-PITA
NAKAMURASEISAKU
The flat head makes it easy to measure from any corner.[Features]·The design has been completely redesigned! A wide variety of sizes are also available.·Digital type pita calipers.·The display is large and easy to read.List of vernier calipers List of standard vernier calipers List of digital vernier calipers See how to use vernier caliper
From: 2,573,397 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NAKAMURASEISAKU
Ratchet type replacement head for replaceable head type torque wrench.[Features]·Ratchet head for replaceable head torque wrench.·The ratchet mechanism is ideal for labor-saving tightening.
From: 1,435,911 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Preset Torque Wrench With Grip
NAKAMURASEISAKU
[Features] · The handle has a grip on it. · You can set required torque easily by hand. · You can switch sockets to the wrench with a variety of bolts and nuts.
From: 4,399,403 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
[Kanon] Flat Head Caliper PITA
NAKAMURASEISAKU
[Features]· 21st century standard calipers, Pita calipers.· "Flat head" enables easy measurement from any corner.· PITA15: The main scale grooves on the top and bottom scales reduce diffuse reflection on the surface with the scale markings.· Because the green color is easy on the eyes, they don't get tired.
From: 1,170,270 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
[Kanon] Vernier Caliper, Centerline Caliper E-RM-J
NAKAMURASEISAKU
Two measurements are possible. Multifunctional round hole pitch vernier caliper.[Features]·Both the hole-to-hole pitch and the pitch from the end face to the hole can be "directly read with a single tool".·It can be read directly by offset input.·By setting the upper offset value (15.00 mm) and the lower offset value (7.50 mm), this machine displays the measured pit dimensions in actual size, eliminating the need to calculate additions and subtractions to the displayed values like conventional products. has become much easier to use.·With this single vernier caliper, you can directly read the pitch from hole to hole and the pitch from the edge to the hole.[Applications]·Sheet metal processing products and construction housing.·The upper and lower offset values can be easily set by pressing the "SET" button.List of vernier calipers List of hole pitch vernier calipers List of digital vernier calipers See how to use vernier caliper
From: 21,361,582 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
[Kanon] Rod Type Tension Gauge Standard Type
NAKAMURASEISAKU
[Features]· It is a tension gauge that allows precise measurement by utilizing spring force.· The scale is engraved, clear and easy to read.[Applications]· For measuring pushing force, pulling force, flat springs, etc.
From: 1,905,750 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Kanon Replaceable Head Preset Torque Wrench N-LCK Type
NAKAMURASEISAKU
Since the head can be replaced and the torque value can be freely set, this torque wrench can handle a wide range of workpieces.[Features]·The head can be freely exchanged according to the purpose of use. With a scale, the tightening work range is further expanded.·The head can be exchanged for a ratchet, spanner, glasses, or hexagon.·Torque values for each model range from 2 N⋅m to 1500 N⋅m, and can be freely adjusted within the torque adjustment range.·When the specified torque value is reached, you can feel the tightening with a clicking sound and feel.
From: 3,437,500 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: 21,527,684 VND |
---|
Days to Ship: Số ngày giao hàng: 30 Day(s) |
You can add up to 6 items per a category to the compare list.
NAKAMURASEISAKU
A torque wrench with high versatility and speedy workability because the torque value can be set freely.[Features]・ It has excellent durability and does not lose its accuracy even after being used 1 million times・ Since the lock screw that fixes the sub-scale ring is hidden by the sub-scale ring, there is no risk of damage even if dropped・ Since it is a ratchet type, it has good work efficiency and is suitable for repetitive work・ By exchanging the socket, various bolts (nuts) can be tightened within the capacity range・ Operates only for tightening in the direction of the arrow (clockwise rotation)・ You can tighten the left side by turning the corner drive over (Once disassemble the gear and install it in the opposite direction)・ Accuracy is guaranteed up to ±3%[Applications]・ Ideal for tightening all kinds of bolts such as automobiles, heavy equipment, machine assembly, etc.
From: 4,940,218 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
[Kanon] 9K Series Electric Screwdriver
NAKAMURASEISAKU
High power type with high output motor.[Features]·Torque range 50-450cN⋅m.·Machine screw 2.3 to 6.0 mm.·High power type with high output motor.·Ideal for working with tapping screws.·Just push it in to start, so you can speed up your work.·For high torque applications, a pistol grip (sold separately) can be used to support the driver.·Push start type.·Stops when torque is increased.[Applications]·Tightening electronic devices and substrates.·Panel tightening for pachinko machines.
From: 17,507,589 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Kanon Locking Type Preset Torque Wrench N-KQLK Type
NAKAMURASEISAKU
[Features]· The torque adjusting ring is secured using a dedicated tool. Torque value cannot be changed while working.· The torque value cannot be changed without a dedicated tool.· There are no torque value fluctuations during tightening work.· A ratchet type that enhances work efficiency and is suitable for repetitive work.· The accuracy is guaranteed up to ±3%.
From: 5,467,988 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Kanon Ratchet Type Single-Function Torque Wrench N-QSPK Type
NAKAMURASEISAKU
[Features]· Set the torque value constant. The ratchet mechanism with square drive enhances work efficiency.· A ratchet type that can be quickly tightened at a constant torque, making it suitable for repetitive work.· The operation when releasing the torque value is the same as for the N-SPK type.The accuracy is guaranteed up to ±3%.
From: 3,126,320 VND |
---|
Days to Ship: Số ngày giao hàng: 22 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Kanon Digital Torque Analyzer for Torque Screwdriver KDTA-DH Type
NAKAMURASEISAKU
[Features]· Ideal for measurements with torque screwdrivers and torque gauges which require precise readings.· Comes with support for fixing the torque screwdriver, ensuring stabilized torque measurement every time.· It is rechargeable and conveniently portable.· Guarantees the accuracy of ±1% + 1 digit.· Can be used for testing the torque accuracy of N-LTDK, N-STDK, N-MTDK, and N-SGK.
From: 50,455,899 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Kanon Dial Gauge Torque Screwdriver (With Indicator) N-DPSK Type Standard Type
NAKAMURASEISAKU
[Features]· Suitable for small capacity general tightening, inspection, and destruction testing. Easy to use and features outstanding readability.· A low-capacity torque screwdriver. Ideal for general tightening, inspection, and destruction testing.· One strong point is its user-friendliness. A direct-read type where the twisting of the torsion bar is easily seen with a circular scale.· Easy to read thanks to a wide scale plate.
From: 3,039,512 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
[Kanon] Vernier Caliper, Dial Scale Caliper DMK-J
NAKAMURASEISAKU
[Features]· Rack and pinion type caliper.· The improved shock resistance allows use with no concerns.· Pointer needle 1 revolution 1 mm.· Made of stainless steel (SUS420J2).[Applications]· Used for on-site measurements of precision machining.
From: 2,056,638 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
[Kanon] Centerline Caliper E-RX
NAKAMURASEISAKU
[Features]· The pitch of circular holes can be measured by direct reading.· Made of stainless steel (SUS420J2).[Applications]· For measuring at various machining sites.
From: 18,771,859 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NAKAMURASEISAKU
[Features]· Reads the inside and outside measurement with high precision.· "Fine feed" provides high accuracy.· Vernier calibers that come in a vast variety of sizes.· The jaw tip is thin, enabling measurement of narrow sections that can be read with high precision
From: 8,539,596 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NAKAMURASEISAKU
[Features]· Optimal for measuring the depth of wide holes.· A depth gauge optimal for measuring the depth of wide holes.· Since this depth gauge has changeable base dimensions, depth measurements for wide frontage holes are easy as well as normal depth measurements (span for replacement is optional).
From: 7,887,148 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
[Kanon] Rod Type Tension Gauge Standard Type (with Indicator)
NAKAMURASEISAKU
[Features]· Kanon's scale technology is working.· Also well suited for measuring in the horizontal state.■ For measuring pushing force, pulling force, flat springs, etc.· The manufacturer's rod-type tension gauge displays spring force using a tube-shaped scale to provide accurate measurements.· The scale is engraved and always clear.■ Measurement in a horizontal state· When using horizontally, add the horizontal error to the actual measured value according to the dimension table.· Set needle included is also available.
From: 2,723,490 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NAKAMURASEISAKU
[Features]· Evolution of calipers (leading to reduced measurement time and labor saving).· Automatically retains the maximum and minimum values.· The maximum value mode (Max) is useful for measuring inner diameters. The E-PEAK calipers automatically hold the maximum value of the inner diameter.· Minimum value mode is convenient for outer diameter measurements in hard-to-see places. E-PEAK calipers automatically maintain the minimum value of the outer diameter.
From: 4,863,220 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NAKAMURASEISAKU
Backlash-less torque wrench with adjustable wrench head.[Features]・ Since the backlashless worm is incorporated, the opening size is unlikely to shift・ The head inverting type ensures a secure working space for the wrench・ It can also be used with the head interchangeable torque wrench LCK (accuracy is guaranteed up to ±4%)・ Head reversing type that can be used if there is space to shake the wrench 30° or more・ Since the backlashless worm is incorporated in the worm of this product, the opening size is unlikely to shift and the work efficiency is improved[Applications]・ Ideal for tightening bolts and nuts in places where torque is restricted in automobiles/motorcycles, machine/equipment, etc., and tightening pipes for air conditioners, coolers, etc.
From: 8,670,701 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Kanon Dial Gauge Torque Wrench N-TOK Type
NAKAMURASEISAKU
From: 5,660,605 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
[Kanon] ULJ Caliper with Judgment Function
NAKAMURASEISAKU
[Features]· "Judgment function" allows pass/fail to be determined instantly.· When dividing go/no-go products for mass production parts, work time can be significantly reduced.· By setting the acceptance criteria for the measured workpiece in advance, the OK/NG display can be checked instantaneously on the panel.· Anyone can make measurements, simply and quickly.· The flat head tip perfectly contacts complex shapes that had been difficult to measure with conventional calipers, allowing end face measurement without stress
From: 3,308,823 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
[Kanon] Centerline Caliper E-RZ
NAKAMURASEISAKU
[Features]· Hole pitch can be "directly read digitally" with simple operation.· The hole pitch from the edge face can be measured by direct reading.· Can measure holes of maximum φ20 mm.· Printer output function included
From: 18,771,859 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
[Kanon] Centerline Caliper RM-DX
NAKAMURASEISAKU
[Features]· Ideal for measuring the pitch between holes of the same diameter.· Capable of measuring pitches "between 2 equal-diameter holes" and from end surface to hole
From: 11,678,257 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
[Kanon] Caliper for Narrow Spaces ROBA
NAKAMURASEISAKU
[Features]· The length of the inside and outside jaws is larger than that of the standard product.· Made of stainless steel (SUS420J2).[Applications]· For internal/external measurements in narrow/deep places.
From: 12,341,792 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
[Kanon] Digital Blade Caliper E-BL
NAKAMURASEISAKU
[Features]· Ideal for measuring the gap between grooves for narrow grooved workpieces.· Made of stainless steel (SUS420J2).[Applications]· For measuring the gap between grooves for narrow workpieces.
From: 13,104,788 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |