(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
13 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Linear Guides Wide Long Blocks
MISUMI
Linear Guides Wide Long Blocks These linear guides or linear slides are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature] ● Rail Length Minimum/Maximum (mm.): 110 and 1960 ● Assembly Height (mm.): 30, 36, and 42 ● Option: Set (Rail + Block) / Block only ● Material: Carbon Steel 58HRC[Application] It is used in a variety of machines such as CNC machines, 3D printers, measuring instruments, and so on.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Miniature Linear Guides Wide Rails
MISUMI
Miniature Linear Guides Wide Rails These linear guides or linear slides are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature] ● Rail Length Minimum/Maximum (mm.): 50 and 670 ● Assembly Height (mm.): 9, 12, 14 and 16 ● Rail Type : Wide Rail ● Option: Set (Rail + Block) / Block only ● Material: Rail- Bearing steel, Block - SUS440C[Application] It is used in a variety of machines such as CNC machines, 3D printers, measuring instruments, and so on.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Miniature Linear Guides Wide Rails-Long Blocks
MISUMI
Miniature Linear Guides Wide Rails- Long Blocks These linear guides or linear slides are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature] ● Rail Length Minimum/Maximum (mm.): 50 and 670 ● Assembly Height (mm.): 9, 12, 14, and 16 ● Block Type : Long Block ● Rail Type : Wide Rail ● Option: Set (Rail + Block) / Block only ● Material: Carbon Steel 58HRC [Application] It is used in a variety of machines such as CNC machines, 3D printers, measuring instruments, and so on.
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Linear Guides Wide Long Blocks These linear guides or linear slides are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature] ● Rail Length Minimum/Maximum (mm.): 160 and 520 ● Assembly Height (mm.): 24, 30, 36, and 42 ● Option: Set (Rail + Block) / Block only ● Material: Carbon Steel 58HRC[Application] It is used in a variety of machines such as CNC machines, 3D printers, measuring instruments, and so on.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Miniature Linear Guides Standard
MISUMI
Miniature Linear Guides Standard These linear guides or linear slides are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature] ● Rail Length Minimum/Maximum (mm.): 170 and 345 ● Assembly Height (mm.): 8, 10, 13 and 16 ● Rail Type : Standard Rail ● Option: Set (Rail + Block) / Block only ● Material: Carbon Steel and Stainless Steel [Application] It is used in a variety of machines such as CNC machines, 3D printers, measuring instruments, and so on.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Linear Guides Short Blocks-Low Profile
MISUMI
Linear Guides Short Blocks-Low Profile These linear guides or linear slides are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature] ● Rail Length Minimum/Maximum (mm.): 100 and 700 ● Assembly Height (mm.): 24, 28, 33 and 42 ● Block Type : Short Block Low Profile ● Option: Set (Rail + Block) / Block only ● Material: Carbon Steel 56HRC [Application] It is used in a variety of machines such as CNC machines, 3D printers, measuring instruments, and so on.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Linear Guides Standard These linear guides or linear slides are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature] ● Rail Length Minimum/Maximum (mm.): 160 and 520 ● Assembly Height (mm.): 28, 30, 40 and 45 ● Option: Set (Rail + Block) / Block only ● Material: Carbon Steel [Application] It is used in a variety of machines such as CNC machines, 3D printers, measuring instruments, and so on.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Miniature Linear Guides Long Blocks
MISUMI
Miniature Linear Guides Long Blocks These linear guides or linear slides are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature] ● Rail Length Minimum/Maximum (mm.): 40 and 670 ● Assembly Height (mm.): 8, 10, 13, and 16 ● Option: Set (Rail + Block) / Block only ● Material: Rail- Bearing Steel, Block - SUS440C[Application] It is used in a variety of machines such as CNC machines, 3D printers, measuring instruments, and so on.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Linear Guides Long Blocks These linear guides or linear slides are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature] ● Rail Length Minimum/Maximum (mm.): 100 and 1960 ● Assembly Height (mm.): 30, 40, and 45 ● Block Type : Long Block ● Option: Set (Rail + Block) / Block only ● Material: Carbon Steel 58HRC [Application] It is used in a variety of machines such as CNC machines, 3D printers, measuring instruments, and so on.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Linear Guides Wide Blocks-Low Profile
MISUMI
Linear Guides Wide Blocks-Low Profile These linear guides or linear slides are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature] ● Rail Length Minimum/Maximum (mm.): 100 and 1960 ● Assembly Height (mm.): 24, 28, 33 and 42 ● Block Type : Wide Block Low Profile ● Option: Set (Rail + Block) / Block only ● Material: Carbon Steel 58HRC [Application] It is used in a variety of machines such as CNC machines, 3D printers, measuring instruments, and so on.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Linear Guides Standard Block-Low Profile
MISUMI
Linear Guides Standard Block-Low Profile These linear guides or linear slides are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature] ● Rail Length Minimum/Maximum (mm.): 160 and 520 ● Assembly Height (mm.): 24, 28, 33, and 42 ● Option: Set (Rail + Block) / Block only ● Material: Carbon Steel [Application] It is used in a variety of machines such as CNC machines, 3D printers, measuring instruments, and so on.
Days to Ship: Số ngày giao hàng: Same day or more |