(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Search Results “Economy-series-Disc-Springs”Kết quả tìm kiếm “Economy-series-Disc-Springs”

Product

CAD

1 itemsMặt hàng

30
45
60
  1. 1
  • Economy series

    You can add up to 6 items per a category to the compare list.

    Disc Springs
    MiSUMi Economy

    Disc Springs【50-100 Pieces Per Package】

    MiSUMi Economy

    MISUMI

    Disc SpringsDisc Springs also known as belleville spring are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature]● Outer Diameter Minimum/Maximum (mm.) : 8 and 50● Inner Diameter Minimum/Maximum (mm.) : 4.2 and 25.4● Free State Height Minimum/Maximum (mm.) : 0.55 and 4.1 (depend on product code)● Material : 50CrVA● Surface treatment : Phosphating[Application]Disc springs are utilized in bolted joints to maintain the desired preload force.

    • Volume Discount
    CAD :
    3D
    From: 78,813 VND
    Days to Ship: Số ngày giao hàng: Same day or more
    day to ship Same day or more

Loading...Tải…

  1. 1

Loading...Tải…

Full Text Search

Loading...Tải…

Technical InformationThông tin kĩ thuật

Loading...Tải…