(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|
10 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Electrode Wire Copper : Zinc = 60:40 Type (GMWC0/GMWT0)【1-4 Pieces Per Package】
MISUMI
[C-Value]A solid support for cost reduction. Economy-Type Electrode Wire[Features]- Manufactured at a cutting-edge factory that also produces recommended wire for major wire cutting machines- Uses 100% raw material, and more stable discharge is possible compared to recycled wires- An economy type with outstanding cost performance that is certified to be equal in both speed and accuracy to genuine products.- By using strict quality control on all tests including tensile strength, elongation rate, material analysis, etc., use with peace of mind is enabled.[Applications]- An electrode wire for wire-cut electric discharge machines
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Electrode Wire For High Speed Machining【1-4 Pieces Per Package】
MISUMI
[C-Value] · A solid support for cost reduction and increased productivity. Economy type approved for Japanese model plants.[Features]· High cost performance value with quality level equivalent to manufactured-brand products.· Manufactured by factories equipped with the state-of-the-art equipment and technology, which also produce recommended wire from major manufacturers.· High accuracy (3-5 µm) and high surface roughness (Ra: 0.3 µm) realized through stable machining performance.· Excellent straightness and strength enable stable automatic wire connection.· General-purpose type applicable to electric discharge machine of various brands such as Sodick, Mitsubishi, Agie Charmilles, etc.[Applications]· Electrode wire for use in wire-cutting electric discharge machines.[Product Specifications]· High-speed type with excellent electrical discharge characteristics, coated by a zinc-diffused layer.
From: 8,461,000 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Electrode Wire Copper : Zinc = 65:35 Type【1-4 Pieces Per Package】
MISUMI
[C-Value]A solid support for cost reduction. Economy-Type Electrode Wire[Features]· Manufactured at the factory with the latest equipment that also produces recommended wire for major wire cutting machines· Uses 100% raw material, and more stable discharge is possible compared to recycled wires· An economy type with outstanding cost performance that is certified to be equal in both speed and accuracy to genuine products.· By using strict quality control on all tests including tensile strength, elongation rate, material analysis, etc., use with peace of mind is enabled.[Applications]· An electrode wire for wire-cut electric discharge machines
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Mann+Hummel EDM Filter【2-8 Pieces Per Package】
MANN+HUMMEL
This is a state-of-the-art resin EDM filter.GF Agie Charmilles (no connector required)[Housing Material]Resin
From: 8,904,983 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Filter OMF super filter series for wire electrode【2 Pieces Per Package】
OSHITARI LABORATORY
A long-life type EDM filter that's extremely low in cloudiness at the start of filtration and is highly popular in terms of the surface roughness, secondary discharge, service life of the ion exchange resin and transparency of the clean tank.[Features]· Long life type OMF series has won high praise.· It is extremely low in cloudiness at the start of filtration and is highly popular in terms of the surface roughness, secondary discharge, service life of the ion exchange resin and transparency of the clean tank.· With ON/OFF switching, the chips are easily discharged from the filter media, and the filtration pressure is easy to recover.
From: 8,209,107 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Filter for Wire cut : 340x46x300【2 Pieces Per Package】【2 Pieces Per Package】
MISUMI
3-5 Microns Filtration : Fewer and smaller particles result in a predictable environment where the following EDM benefits can be achieved. Reduced Machining Time , Faster Cuts : MISUMI’s 3-5 microns filtration helps to eliminate this contamination contributing to efficient performance at optimum machining speed. Improved Accuracy : Clean dielectric is essential to achieve the repeatability and close tolerance requirements of production and multi-cavity mold applications.
From: 2,794,139 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Filter for Wire cut : 340x300【2 Pieces Per Package】【2 Pieces Per Package】
MISUMI
3-5 Microns Filtration : Fewer and smaller particles result in a predictable environment where the following EDM benefits can be achieved. Reduced Machining Time , Faster Cuts : MISUMI’s 3-5 microns filtration helps to eliminate this contamination contributing to efficient performance at optimum machining speed. Improved Accuracy : Clean dielectric is essential to achieve the repeatability and close tolerance requirements of production and multi-cavity mold applications. From May 2022, coupler material can be plastic or brass material (current coupler type). The plastic coupler has the same quality as current one.
From: 2,558,000 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Wire Electric Discharge Machine Filter for Water【2 Pieces Per Package】
MISUMI
[C-Value]·Strong boost to cost savings[Features]·Very good cost-effectiveness with the same quality level as genuine products·Manufactured and stable quality at a factory with a proven track record as a major manufacturer OEM[Applications]·Filter for Wire Cut Electric Discharge Machine
From: 6,649,283 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Filter for Wire Cut: 300x59x500【2 Pieces Per Package】
MISUMI
3-5 Microns Filtration : Fewer and smaller particles result in a predictable environment where the following EDM benefits can be achieved.Reduced Machining Time , Faster Cuts : MISUMI’s 3-5 microns filtration helps to eliminate this contamination contributing to efficient performance at optimum machining speed.Improved Accuracy : Clean dielectric is essential to achieve the repeatability and close tolerance requirements of production and multi-cavity mold applications. From May 2022, coupler material can be plastic or brass material (current coupler type). The plastic coupler has the same quality as current one.
From: 2,992,000 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
SHEAR PLIERS with Screw Removal Jaws PZ-79
ENGINEER
With unique screw removal jaws, a must for electricians[Features]· Cuts PVC insulated 3-core wire easily with one hand.· Well-structed and durable shears.·Crimper for bare terminals (AWG16~12) · Cross-hatched jaws to hold a thin plate, tie band and other parts securely without slippage. · With unique screw extractor owing to vertical serrations inside the jaws.
From: 707,000 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |