(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Search Results “As-One-Promotion-Items”Kết quả tìm kiếm “As-One-Promotion-Items”

Product

Filter By
  • All
  • Sale Items

3,517 itemsMặt hàng

  • You can add up to 6 items per a category to the compare list.

    Sale
    Micro Grinder 8000, 15000, 20000, 25000Rpm UHB-1
    • On Sale Till 31/03/2025
    Sale

    Micro Grinder 8000, 15000, 20000, 25000Rpm UHB-1

    AS ONE

    【Product Specifications】・Rotation speed: 8000, 15000, 20000, 25000rpm (four-speed)・Hand piece size: φ26 x 122mm・Weight: Body/850g, Hand piece/190g・Power supply: AC100V 50/60Hz 20VA (2P type)・Power cord length: 1.8m・Model number: UHB-1・Size (mm): 110 x 130 x 72・Accessories: φ2.35 (standard equipment), φ3.0mm Collet Chuck x 1 piece each, *φ2.35mm collet chuck is a standard equipment, Bit tool (φ2.35mm) x 4 pieces, Double-ended spanner x 2 pcs, Carbon brush x 1 set・Application: for light cutting

    From: 14,420,265 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 15 Day(s)
    day to ship 15 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Sale
    Ball Point Hexagon Key Wrench TXB-9S
    • On Sale Till 31/03/2025
    Sale

    Ball Point Hexagon Key Wrench TXB-9S

    AS ONE

    【Product Specifications】・Material: Chrome vanadium steel, hardened chromium plating・Hardness: HRC52 - 56・Set content: 1.5・2.0・2.5・3.0・4.0・5.0・6.0・8.0・10.0mm・Model number: TXB-9S・9 set

    From: 1,594,381 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Sale
    Tabletop milling machine Little Milling series
    • On Sale Till 31/03/2025
    Sale

    Tabletop milling machine Little Milling series

    AS ONE

    【Product Specifications】・Size (mm): 355 x 420 x 590 - 730・Spindle: MT‐2・Milling head up or down: 220mm・Rotation speed (high low switching): High 100 - 2000rpm, low 100 - 1000rpm・Distance to table: 270mm・Column slope: ±45°・Table size: 240 x 145mm・Feed handle (in all directions): 0.025mm/scale, 80 scales/rotation・Fine feed: 0.05mm/scale, 1.8mm/rotation・Power supply: AC100V 50/60Hz 150W・Weight: 40kg・Accessories: Drill chuck (mounted in body), chuck key, clamp set (10 pieces), T slot nut・*Please contact with us for byte single item or other optional accessory separately.・Model number: Little Milling1

    Days to Ship: Số ngày giao hàng: 14 Day(s) or more
    day to ship 14 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Sale
    Stainless Steel Sieve, aperture (mm) 0.02–125
    • On Sale Till 31/03/2025
    Sale

    Stainless Steel Sieve, aperture (mm) 0.02–125

    AS ONE

    [Specifications]· ISO 3301-1/JIS Z-8801· Material: Wire Mesh: 125 mm to 150 μm... Stainless Steel (SUS304), 125 to 20 μm... Stainless Steel (SUS316), Frame: Stainless Steel (SUS304)

    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Sale
    Air Gun (Cleanroom Cleaned)
    • On Sale Till 31/03/2025
    Sale

    Air Gun (Cleanroom Cleaned)

    AS ONE

    A special precision air gun that can provide a high air flow rate.[Features]· Air can be supplied at high flow rates since the filtration accuracy of the hollow fiber membrane filter is 0.01 μm, with a large effective filtration area of 8 cm².[Applications]· Quick couplers are used when connecting a compressor, etc., to a coil hose.· Sizes are selectable according to the air outlet diameter.

    From: 270,845 VND
    Special Price
    Days to Ship: Số ngày giao hàng: Same day or more
    day to ship Same day or more
  • You can add up to 6 items per a category to the compare list.

    Sale
    Desktop Lathe, Compact Series
    • On Sale Till 31/03/2025
    Sale

    Desktop Lathe, Compact Series

    AS ONE

    【Product Specifications】・Main axis: M14 x 1.0mm・Main axis through hole: φ10.2mm・Center height: 55mm・Bed upward swing: 110mm・Cloth slide upward swing: 54mm・Rotational speed: Continuous speed variation/0 - 3800rpm・Center interval: 150mm・Cutlery stand: for 8 x 8mm angle・Power supply: AC100V 50/60Hz 150W・Size/weight: 433 x 255 x 230mm/13.5kg・Accessories: Three-jaw scroll chuck φ50mm (mounted in body), pin lever, rotation center, cutlery stand (mounted in body), high speed steel solid straight edge byte・*Please contact with us for byte single item or other optional accessory separately.・Model number: Compact3 (body)

    From: 37,083,917 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Sale
    Precision solid nozzle SHN series
    • On Sale Till 31/03/2025
    Sale

    Precision solid nozzle SHN series

    AS ONE

    The integral precision nozzle allows stable discharge and discharge in a small amounts. Since it has an integral structure, there is no need to tighten the nozzle to the needle base.

    From: 2,586,910 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Sale
    Digital Thermometer IT-2000
    • On Sale Till 31/03/2025
    Sale

    Digital Thermometer IT-2000

    AS ONE

    【Product Specifications】・Model number: IT-2000・Measurement range: -50 to +1300℃・Resolution (℃): 0.1/1 (selected by the switch)・Sensor type: K class thermocouple・Measurement accuracy: ±(0.3% + 1℃)/1000℃・Temperature factor (23 ±5℃): 0.15 x (measurement accuracy)・Sampling rate: 2.5 times/second・Display: 4 digits LCD display, Maximum 9999 display・Used temperature and humidity: 0 - 50℃, 0 - 80%RH (0 - 35℃), 0 - 60% (35 - 50℃)・Storage temperature: -20 to +60℃・Input protection: 60V, DC/24Vrms・Power supply: 006P (9V) battery x 1 (optional)・External dimensions: Body only/64 x 160 x 26mm, With holster case/74 x 170 x 39mm・Weight: Approximately 300g (body)・Accessories: Holster case・*Sensor probe is not included in the package.

    From: 5,620,361 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Sale
    LCR Meter LCR-6100
    • On Sale Till 31/03/2025
    Sale

    LCR Meter LCR-6100

    AS ONE

    【Product Specifications】・Frequency range (kHz): 0.01 - 100・Accuracy (%): Slow, Med/0.05, Fast/0.10・Model number: LCR-6100

    From: 76,189,455 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Sale
    Ball Valve, PUBV Series
    • On Sale Till 31/03/2025
    Sale

    Ball Valve, PUBV Series

    AS ONE

    It has a handle shape with excellent operability, uses G-PTFE packing with excellent corrosion resistance, and has a highly reliable ground structure.

    From: 5,741,740 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 15 Day(s)
    day to ship 15 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Sale
    Polyimide Tape Thickness (mm) 0.055/0.069
    • On Sale Till 31/03/2025
    Sale

    Polyimide Tape Thickness (mm) 0.055/0.069

    AS ONE

    For the insulation and protection of PCB masking, transformers, aerospace parts, electric cars, special electronic parts, etc.

    From: 603,177 VND
    Special Price
    Days to Ship: Số ngày giao hàng: Same day or more
    day to ship Same day or more
  • You can add up to 6 items per a category to the compare list.

    Sale
    Plastic needle for dispenser
    • On Sale Till 31/03/2025
    Sale

    Plastic needle for dispenser

    AS ONE

    [Features]·A plastic needle in the PN series for dispensers.·It is an inexpensive disposable type.·The materials are POM (polyacetal) for the needle base and stainless steel (SUS304) for the needle.

    From: 883,265 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 4 Day(s) or more
    day to ship 4 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Sale
    ASPURE ESD Sheet Width (mm) 600–1200
    • On Sale Till 31/03/2025
    Sale

    ASPURE ESD Sheet Width (mm) 600–1200

    AS ONE

    [Features]· The electrostatic dissipating rubber and conductive rubber help suppress static electricity.· Suitable for mats, protective shelves, and workbenches which require countermeasures against static charge.· It can be dropped from 20,000 volts to harmless in a few seconds.· Resistant to oils and greases as well as common solvents.· Less susceptible to peeling up.

    From: 9,065,471 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 9 Day(s) or more
    day to ship 9 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Sale
    Metal needle for dispenser
    • On Sale Till 31/03/2025
    Sale

    Metal needle for dispenser

    AS ONE

    [Specifications]· Material: Needle: Stainless Steel (SUS304), Needle Base: Brass (Nickel Plated)· Total Length: B type/24.5 mm, C type/26.5 mm· No. contained: 60 pcs

    From: 2,082,981 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 9 Day(s) or more
    day to ship 9 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Sale
    Metal Mesh
    • On Sale Till 31/03/2025
    Sale

    Metal Mesh

    AS ONE

    Metal mesh that has better corrosion resistance and is lighter than stainless steel.[Applications]·Ideal for various types of filtration for chemicals and others.·Also for use with electrodes.

    From: 8,075,928 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Sale
    Safety Walk (for Type A / Striped Steel Plate)
    • On Sale Till 31/03/2025
    Sale

    Safety Walk (for Type A / Striped Steel Plate)

    AS ONE

    [Features]· Anti-slip tape that follows the surface of floors, staircases, etc. made of uneven surface materials such as checkered steel plate.

    From: 1,102,511 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 9 Day(s) or more
    day to ship 9 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Sale
    Silicone Rubber Sheet
    • On Sale Till 31/03/2025
    Sale

    Silicone Rubber Sheet

    AS ONE

    Silicone rubber sheet made of experimental material with excellent heat resistance, cold resistance, chemical resistance, and oil resistance.[Features]· It has excellent heat resistance (200°C), cold resistance (-50°C), chemical resistance, and oil resistance.· Hardness is type A 50 degrees (Shore A).· Translucent milky white and can be autoclaved.· In PE bag, with no protection film attached.

    From: 283,800 VND
    Special Price
    Days to Ship: Số ngày giao hàng: Same day or more
    day to ship Same day or more
  • You can add up to 6 items per a category to the compare list.

    Sale
    Bemcot® M-3II
    • On Sale Till 31/03/2025
    Sale

    Bemcot® M-3II

    AS ONE

    Non-woven wipe made of 100% cellulose for use in such as factories, cleanrooms, and laboratories to wipe off dust and dirt.

    From: 382,733 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Sale
    Kalrez® O-Ring
    • On Sale Till 31/03/2025
    Sale

    Kalrez® O-Ring

    AS ONE

    · It demonstrates stability against most chemicals, such as ethers, ketones and oxidizing agents, which were difficult to handle using conventional fluororesins.· Relative maintenance of physical properties as rubber even at high temperatures approaching 300°C.

    Days to Ship: Số ngày giao hàng: 9 Day(s) or more
    day to ship 9 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Sale
    AS ONE Corporation, Container B32
    • On Sale Till 31/03/2025
    Sale

    AS ONE Corporation, Container B32

    AS ONE

    [Features]Box type container made of polypropylene (PP).It is lightweight and durable, making it easy to use.It can be stored compactly, stacked in the direction of different colors and shapes.

    From: 1,559,592 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Sale
    Stainless Steel Mesh Vat
    • On Sale Till 31/03/2025
    Sale

    Stainless Steel Mesh Vat

    AS ONE

    [Specifications]·It is a shallow mesh tray.· Material: Stainless steel (SUS304)

    From: 1,846,656 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Sale
    Gas Filter Gun option: Filter (5 pcs)
    • On Sale Till 31/03/2025
    Sale

    Gas Filter Gun option: Filter (5 pcs)

    AS ONE

    [Features]· Air gun that can seat a 0.003 μm gas filter.· Clean Room· It is suitable for spraying nitrogen, compressed air and the like in a fume hood.[Specifications]· Material: Main Body/Trigger: Nylon, Valve System: Stainless Steel (SUS303), Filter Seal/O-Ring for Housing: EPDM· Connection: 1/4 NPT female· Pressure Resistance: Maximum allowable pressure at inlet side / 0.4 MPa (at 20°C), Maximum allowable differential pressure / 0.03 MPa (at 20°C)· Operating Fluid: CDA (Clean Dry Air), Nitrogen· Size : 172 X 113 X 30 mm· Weight: 150 g· With Filter (1 Pc)· Material: PTFE (Fluororesin), PP (Polypropylene)· Filtration Accuracy: 0.003 μm· Maximum operating temperature: 50°C· Material: Tube: Nylon; Connector: Stainless Steel (SUS316)· Connection: 1/4 NPT male· Length: Approx. 1 m (approx. 3-5 m total length)

    From: 5,772,921 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Sale
    Glass Panel (Clear)
    • On Sale Till 31/03/2025
    Sale

    Glass Panel (Clear)

    AS ONE

    Transparent glass plate made of soda lime glass.[Features]· A transparent glass instrument for use in laboratory work.· Refractive Index: approx. 1.52.· Reflectance: Approximately 4% on one surface.

    From: 628,040 VND
    Special Price
    Days to Ship: Số ngày giao hàng: Same day or more
    day to ship Same day or more
  • You can add up to 6 items per a category to the compare list.

    Sale
    Poly Funnel, Outer Diameter 30 To 300 mm
    • On Sale Till 31/03/2025
    Poly Funnel, Outer Diameter 30 To 300 mm
    Poly Funnel, Outer Diameter 30 To 300 mm
    Poly Funnel, Outer Diameter 30 To 300 mm
    Poly Funnel, Outer Diameter 30 To 300 mm
    Poly Funnel, Outer Diameter 30 To 300 mm
    Sale

    Poly Funnel, Outer Diameter 30 To 300 mm

    AS ONE

    Polypropylene funnel for experimental use.[Features]· φ210/240/300 (diameter 210/240/300 mm) types have an umbrella part and legs that are fixed with screws and thus detachable, convenient for washing and storage.· The inside of the fan of the funnel is smooth with no roughness, and no lines, dents, or scale.

    From: 13,011 VND
    Special Price
    Days to Ship: Số ngày giao hàng: Same day or more
    day to ship Same day or more
  • You can add up to 6 items per a category to the compare list.

    Sale
    Beaker with Grip Handle
    • On Sale Till 31/03/2025
    Sale

    Beaker with Grip Handle

    AS ONE

    It is non-adhesive and easy to clean, so there is no need to worry about contamination.[Materials]PFA (Fluoropolymer)

    From: 18,893,666 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Sale
    Rotating Base, Uniform Load (kg) 50–150
    • On Sale Till 31/03/2025
    Sale

    Rotating Base, Uniform Load (kg) 50–150

    AS ONE

    [Features]· It is possible to improve work efficiency by placing the sample on the rotating table and rotating it.

    From: 3,245,067 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 12 Day(s) or more
    day to ship 12 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Sale
    Single Crystal Substrate, Natural Mica Substrate
    • On Sale Till 31/03/2025
    Sale

    Single Crystal Substrate, Natural Mica Substrate

    AS ONE

    [Features]It is a natural muscovite.It is used for substrates in thin film deposition and for AFM observation, etc.

    From: 17,404,055 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Sale
    PTFE Tape AFT
    • On Sale Till 31/03/2025
    Sale

    PTFE Tape AFT

    AS ONE

    【Product Specifications】・Model number: AFT825・Size (mm): 25mm x 10m・Depth (mm): 0.08・Material: Base material/PTFE (poly tetrafluoroethylene) film, Adhesive/silicon・Allowable temperature limit: 200℃・Adhesive power: 2N/10mm・Tensile strength: 20N/10mm

    From: 392,613 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Sale
    Precision pin set 120 mm No.3
    • On Sale Till 31/03/2025
    Sale

    Precision pin set 120 mm No.3

    AS ONE

    [Features]·With thin and sharp cutting edge.·Composed of chrome, cobalt, titanium, and so on, it has the toughness to withstand semi-permanent use.·It is extremely resistant to temperature fluctuations, maintains the strength of the tip even at 500°C, and does not change.·100% non-magnetizable, 100% non-corrosive and non-rusting.

    From: 2,141,367 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Sale
    PP Shallow Tray
    • On Sale Till 31/03/2025
    Sale

    PP Shallow Tray

    AS ONE

    Tray that can be used to temporarily store small accessories such as screws and parts at assembly work sites.

    From: 382,321 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)

Loading...Tải…

Loading...Tải…

Full Text Search

Loading...Tải…

Technical InformationThông tin kĩ thuật

Loading...Tải…