[Thông Báo] Cập Nhật Địa Chỉ Công Ty và Thông Tin Xuất Hóa Đơn VAT. Xem chi tiết
[Announcement] Update of Company Address and VAT Invoicing Information. See more
A plastic can is a lightweight container made of polyethylene that is convenient for carrying liquids. It can be used for storage and transportation of contents such as industrial chemicals, paints, agricultural chemicals, and foods. Its features include the ability to be color-coded according to the type of liquid that is contained, the existence of a light-shielding type with high UV transmittance, and the fact that many plastic cans are made of high-density polyethylene. High-density polyethylene has excellent electrical insulation, water resistance and chemical resistance, and has a heat resistance temperature of 90 to 110 degrees. It is suitable for storage of alkaline liquids, alcohols and cooking oil. Plastic cans are available in sizes from 5 liters to 20 liters, so select according to your application. In addition, it is necessary to select optional nozzles, filters and cocks, etc. according to the intended use.