Fluoropolymer Female 2-Way Valve Press-Fit Type, RC3/4, NR0006-04

:
FLONCHEMICAL
- 〈Important Notice Regarding List Price〉
After confirming the part number, click "Confirm the price" button on the right side of the page to display the latest price.
[Features]
・ It has excellent chemical resistance
·The connection screw is a female thread
·Since the stopcock (stem) is press-fitted, the orifice diameter is also large
·It is a product made entirely of fluoropolymer that does not use an O-ring
[Product Specifications]
·Connection Thread: RC3/4
·Orifice Diameter (mm): 12⌀
·Operating Pressure: 0.3 MPa or less