Coat (Stand Collar and Fastener)

:
BLASTON
- Caps, innerwear, pants and shoes sold separately.
A number of different color options are available for this product. Specify the color when ordering.
[Features]
·Made using ultra-conductive processed fibers.
·Clean-packed.
·For work in cleanrooms and work requiring countermeasures against dust and dirt.
Product Specifications
| Part number | 62-3347-61 | 62-3347-62 | 62-3347-63 | 62-3347-64 | 62-3347-65 | 62-3347-66 |
| Code number | 810-6177 | 810-6178 | 810-6179 | 810-6157 | 810-6158 | 810-6159 |
| Part number | 62-3347-67 | 62-3347-68 | 62-3347-69 | 62-3347-70 | 62-3347-71 | 62-3347-72 |
| Code number | 810-6160 | 810-6182 | 810-6183 | 810-6184 | 810-6180 | 810-6181 |
| Part number | 62-3347-73 | 62-3347-74 |
| Code number | 810-6196 | 810-6197 |