Hand-Held Thermometer (High-Speed Response Temperature Compensation System), With Calibration Certificate

:
AS ONE

  • The sensor is not attached to the main body. Please purchase the sensor from part numbers: 2-448-11, 2-448-12 and 2-448-14.

[Features]
·Temperature compensation sensors are recessed in the sensor plug and the joint of the main body connector to correct the error caused by the temperature difference between the joints in a short time.
·This has a calibration function and can be used correcting instrumental errors at 1 temperature point.
·It is possible to measure with higher accuracy by using a T thermocouple.
·The surface sensor has a fast response in 3 to 4 seconds.