SERIES 3, 4 — Long StrokeType, Large Diameter(Measuring Range: 0.025-4inch)

:
MITUTOYO

    • Dial indicators with a large-diameter dial face for easy reading.
    • Models with longer measuring ranges are also available.
    • All types are supplied with limit markers and a bezel clamp as standard.
    • Both the stem and the spindle are made of high-strength quench-hardened stainless steel
    suitable for heavy-duty use.
    • The bezel clamp and lifting lever (optional)*1 can be attached to either the right or left side.
    These parts can be easily installed and removed without tools.
    *1: Can be attached only to Code No. 3046S, 3047S, 3050S, 3109S-10 and 4046S.