(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
• Alternative indicators may be used in place of those recommended*.
* Some indicators and protection covers cannot be used with these bore gages.
Contact a Mitutoyo sales office if considering the use of dial
or digimatic indicators other than the recommended models.
• Setting Rings are available to aid in accurately setting a gage before making a measurement.
Measuring Range(mm) | 10-18.5 | Set content | Bore gage: 511-201 / Dial indicator: 2046SB (Graduation: 0.01mm) / Dial protection cover: 21DZA000 / Anvil: 9 pcs. / Interchangeable Washer: 1 pc. | Stroke of contact point | 0.6mm |
---|---|---|---|---|---|
Measuring force | 2N or less | Guide force | 6N or less | Probing depth(mm) | 100mm |
Please check the type/dimensions/specifications of the part 511-204 in the Bore Gages SERIES 511 — for Small Holes(Measuring Range: 6-18.5mm) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 511-204 trong chuỗi Bore Gages SERIES 511 — for Small Holes(Measuring Range: 6-18.5mm).
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy