ABSOLUTE Borematic SERIES 568 — ABSOLUTE Digimatic Snap-Open Bore Gages(Measuring Range: 30-40mm)
• A snap-type digital display, inside-diameter measuring instrument allows
quick and easy measurement with lever operation.
• Titanium-coated measuring pins provide excellent durability and impact
resistance and allow the instrument to measure right to the bottom of a blind hole.
• Three-Point contact measuring head enables highly repeatable measurement data
to be obtained.
• The ABSOLUTE linear encoder eliminates overspeed errors.
• GO/NO-GO judgment function.
• Dual HOLD function buttons, optimally located, enable high operability.
• 330-degree rotatable display unit for easy reading at any angle.
• Measurement can be made close to the bottom of a blind hole.
568-364 568-368
• Can measure deep holes by attaching an optional extension rod.