Top Seal SMT-TS10-1

:
SMATO

    【Features】
    The striking characteristics of high elongation and elasticity compensate for the weaknesses of the existing products
    ・Demonstrates optimal sealing effect even in heavily corroded circumstances
    ・Superior elasticity and soft characteristics make it easy to seal the surfaces of complex shape and the level flange
    ・Instructions for use
    ・1. Clean and dry the part to be fitted with top seal
    ・2. Remove the adhesive tape in the center of the back, apply it on the part to be fitted with top seal, and cross the end part(1-2cm)
    ・3. Tighten the bolt diagonally
    ・Tensile Strength : 409N/㎠
    ・Elongation Rate: 2.5X102%
    ・Melting Point:342.6℃
    ・Operating Temperature:-100℃-+260℃
    ・Operating Pressure:Gas 20kgf/㎠, Liquid 50kgf/㎠
    ・Chemical Resistance : Acid Resistance, Alkali Resistance