Light (Headlamp) SLH-6514

:
SMATO
【Features】
Batteries sold separately
・Material: Plastic
・Main LED: 4-stage brightness adjustment mode
・2 RED LED : 2-stage brightness adjustment mode
・Adjustable angle


【Features】
Batteries sold separately
・Material: Plastic
・Main LED: 4-stage brightness adjustment mode
・2 RED LED : 2-stage brightness adjustment mode
・Adjustable angle
