(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
This is a pressure gauge with a contact that incorporates a mechanical contact mechanism into the indicator. It emits an ON/OFF electrical signal at a preset pressure. This signal can be used to generate alarms such as buzzers, bells, and pilot lamps, and to control processes such as motors, pumps, and control valves.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Pressure Range (Mpa) | Size (mm) | Connector Size | Pressure range details (MPa) |
---|---|---|---|---|---|---|---|---|
15,001,877 VND | 1 Piece(s) | 4 Day(s) or more | -0.1~0 | ø100 | G3/8B | - | ||
15,001,877 VND | 1 Piece(s) | 5 Day(s) or more | -0.1~0 | ø100 | G3/8B | - | ||
19,910,728 VND | 1 Piece(s) | 5 Day(s) or more | -0.1~0 | ø100 | G3/8B | - | ||
19,910,728 VND | 1 Piece(s) | 5 Day(s) or more | -0.1~0 | ø100 | G3/8B | - | ||
15,001,877 VND | 1 Piece(s) | 5 Day(s) or more | - | ø100 | G3/8B | -0.1 to 0.1 | ||
15,001,877 VND | 1 Piece(s) | 4 Day(s) or more | - | ø100 | G3/8B | -0.1 to 0.1 | ||
15,001,877 VND | 1 Piece(s) | 4 Day(s) or more | 0–0.1 | ø100 | G3/8B | 0 to 0.1 | ||
15,001,877 VND | 1 Piece(s) | 4 Day(s) or more | 0–0.1 | ø100 | G3/8B | 0 to 0.1 | ||
15,001,877 VND | 1 Piece(s) | 5 Day(s) or more | - | ø100 | G3/8B | - | ||
15,001,877 VND | 1 Piece(s) | 5 Day(s) or more | 0–0.2 | ø100 | G3/8B | - | ||
15,001,877 VND | 1 Piece(s) | 6 Day(s) or more | 0–0.2 | ø100 | G3/8B | - | ||
15,001,877 VND | 1 Piece(s) | 4 Day(s) or more | 0~0.3 | ø100 | G3/8B | - | ||
15,001,877 VND | 1 Piece(s) | 4 Day(s) or more | 0~0.3 | ø100 | G3/8B | - | ||
15,001,877 VND | 1 Piece(s) | 5 Day(s) or more | - | ø100 | G3/8B | -0.1 to 0.4 | ||
15,001,877 VND | 1 Piece(s) | 5 Day(s) or more | 0–0.4 | ø100 | G3/8B | 0 to 0.4 | ||
15,001,877 VND | 1 Piece(s) | 6 Day(s) or more | 0–0.4 | ø100 | G3/8B | 0 to 0.4 | ||
15,001,877 VND | 1 Piece(s) | 5 Day(s) or more | 0~0.6 | ø100 | G3/8B | 0 to 0.6 | ||
15,001,877 VND | 1 Piece(s) | 4 Day(s) or more | 0~0.6 | ø100 | G3/8B | 0 to 0.6 | ||
15,385,809 VND | 1 Piece(s) | 5 Day(s) or more | 0–10 | ø100 | G3/8B | - | ||
17,058,658 VND | 1 Piece(s) | 4 Day(s) or more | 0~15 | ø100 | G3/8B | - | ||
17,058,658 VND | 1 Piece(s) | 5 Day(s) or more | 0~15 | ø100 | G3/8B | - | ||
15,001,877 VND | 1 Piece(s) | 5 Day(s) or more | - | ø100 | G3/8B | -0.1 to 1 | ||
15,001,877 VND | 1 Piece(s) | 4 Day(s) or more | 0~1.0 | ø100 | G3/8B | - | ||
15,001,877 VND | 1 Piece(s) | 4 Day(s) or more | 0~1.0 | ø100 | G3/8B | - | ||
15,001,877 VND | 1 Piece(s) | 4 Day(s) or more | 0~1.5 | ø100 | G3/8B | - | ||
15,001,877 VND | 1 Piece(s) | 4 Day(s) or more | 0~1.5 | ø100 | G3/8B | - | ||
17,058,658 VND | 1 Piece(s) | 5 Day(s) or more | 0–25 | ø100 | G3/8B | 0 to 25 | ||
17,058,658 VND | 1 Piece(s) | 4 Day(s) or more | 0–25 | ø100 | G3/8B | 0 to 25 | ||
15,001,877 VND | 1 Piece(s) | 5 Day(s) or more | 0~2.0 | ø100 | G3/8B | - | ||
15,001,877 VND | 1 Piece(s) | 5 Day(s) or more | 0~2.0 | ø100 | G3/8B | - | ||
15,001,877 VND | 1 Piece(s) | 6 Day(s) or more | 0–2.5 | ø100 | G3/8B | 0 to 2.5 | ||
15,001,877 VND | 1 Piece(s) | 5 Day(s) or more | 0–2.5 | ø100 | G3/8B | 0 to 2.5 | ||
17,058,658 VND | 1 Piece(s) | 4 Day(s) or more | 0~35 | ø100 | G3/8B | - | ||
15,001,877 VND | 1 Piece(s) | 4 Day(s) or more | 0~3.5 | ø100 | G3/8B | - | ||
15,001,877 VND | 1 Piece(s) | 5 Day(s) or more | 0~3.5 | ø100 | G3/8B | - | ||
15,385,809 VND | 1 Piece(s) | 6 Day(s) or more | 0~5.0 | ø100 | G3/8B | - | ||
15,385,809 VND | 1 Piece(s) | 4 Day(s) or more | 0~7.0 | ø100 | G3/8B | - | ||
19,910,728 VND | 1 Piece(s) | 5 Day(s) or more | 0–0.1 | ø100 | G3/8B | 0 to 0.1 | ||
19,910,728 VND | 1 Piece(s) | 5 Day(s) or more | 0–0.1 | ø100 | G3/8B | 0 to 0.1 | ||
19,910,728 VND | 1 Piece(s) | 4 Day(s) or more | 0–0.2 | ø100 | G3/8B | - | ||
19,910,728 VND | 1 Piece(s) | 4 Day(s) or more | 0~0.3 | ø100 | G3/8B | - | ||
19,910,728 VND | 1 Piece(s) | 5 Day(s) or more | 0~0.3 | ø100 | G3/8B | - | ||
19,910,728 VND | 1 Piece(s) | 4 Day(s) or more | 0–0.4 | ø100 | G3/8B | 0 to 0.4 | ||
19,910,728 VND | 1 Piece(s) | 4 Day(s) or more | - | ø100 | G3/8B | -0.1 to 0.6 | ||
19,910,728 VND | 1 Piece(s) | 4 Day(s) or more | 0~0.6 | ø100 | G3/8B | 0 to 0.6 | ||
19,910,728 VND | 1 Piece(s) | 4 Day(s) or more | 0~0.6 | ø100 | G3/8B | 0 to 0.6 | ||
20,294,660 VND | 1 Piece(s) | 4 Day(s) or more | 0–10 | ø100 | G3/8B | - | ||
21,967,509 VND | 1 Piece(s) | 5 Day(s) or more | 0~15 | ø100 | G3/8B | - | ||
19,910,728 VND | 1 Piece(s) | 4 Day(s) or more | - | ø100 | G3/8B | -0.1 to 1 | ||
19,910,728 VND | 1 Piece(s) | 4 Day(s) or more | 0~1.0 | ø100 | G3/8B | - | ||
19,910,728 VND | 1 Piece(s) | 5 Day(s) or more | 0~1.5 | ø100 | G3/8B | - | ||
19,910,728 VND | 1 Piece(s) | 5 Day(s) or more | 0~1.5 | ø100 | G3/8B | - | ||
19,910,728 VND | 1 Piece(s) | 5 Day(s) or more | 0~2.0 | ø100 | G3/8B | - | ||
19,910,728 VND | 1 Piece(s) | 5 Day(s) or more | 0~2.0 | ø100 | G3/8B | - | ||
19,910,728 VND | 1 Piece(s) | 4 Day(s) or more | 0–2.5 | ø100 | G3/8B | 0 to 2.5 | ||
21,967,509 VND | 1 Piece(s) | 5 Day(s) or more | 0~35 | ø100 | G3/8B | - | ||
19,910,728 VND | 1 Piece(s) | 4 Day(s) or more | 0~3.5 | ø100 | G3/8B | - | ||
20,294,660 VND | 1 Piece(s) | 4 Day(s) or more | 0~7.0 | ø100 | G3/8B | - | ||
18,813,778 VND | 1 Piece(s) | 4 Day(s) or more | -0.1~0 | ø100 | G3/8B | - | ||
23,722,629 VND | 1 Piece(s) | 5 Day(s) or more | -0.1~0 | ø100 | G3/8B | - |
Loading...Tải…
Product Type | General-Purpose Pressure Gauge | Application | Constant pressure measurement of gas or liquid |