Double-Sided Grommet, Aluminum 10 mm

:
SK 11

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Please read the instructions for the grommet punch carefully before use. If the mounting location is weak, apply a sturdy fabric patch to the area before mounting. Because the aluminum is easy to deform, check the fasteners when working with them. Be extremely careful about your surroundings while working so that children will not be able to accidentally ingest the grommets. After use, keep out of reach of infants and children.

Grommet that's resistant to rust and easy to install because it's made of aluminum.
[Features]
· Can be used with SK11 Double-Sided Grommet Punch (No. 1200).
· Durable because it's double-sided.
[Applications]
· For reinforcing and repairing holes in bags, curtains, clothing, etc.