Extra-Large Rivets 13 mm, 20 Sets

:
SK 11

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Please read the instructions for the rivet punch carefully before use. Be sure to use a fabric patch to reinforce thin fabrics. A plastic washer, sold separately, can also be used as reinforcement or to adjust thickness. If the material is hard like plastic, a 3‑mm pilot hole may be too small. In that case, please purchase a 4‑mm pilot hole punch, sold separately, for that material. Please be extremely careful about your surroundings while working so that children will not be able to accidentally ingest the rivets. After use, keep out of reach of infants and children.

Rivets for extra-large rivet punch no. 1500/1550.
[Features]
· 13‑mm rivets for extra-large rivet punches (no. 1500/1550).
· Thin fabric can be reinforced and thickness can be adjusted by using a plastic washer (no. 180).
[Applications]
For reinforcing and repairing belts, bags, pouches, nail bags, school bags, etc.