Extra-Large Rivet Punch No. 1500

:
SK 11

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Use the punch to create a pilot hole in the material (for reinforcing, repairing, etc. holes in truck canopies or tarpaulins, book bindings, clothing and accessories). If the mounting location is weak, apply a sturdy fabric patch to the area before mounting. Please check both sides of the rivet carefully before punching it. If you use more force than necessary, not only could you deform the rivet, you could also damage the functioning of the main body, so please use it carefully. Please be extremely careful about your surroundings while working so that children will not be able to accidentally ingest the rivets. After use, keep out of reach of infants and children.
  • While working, be very careful not to catch your finger, etc., and be mindful of work safety, such as by always using safety goggles to prevent an eye injury if a rivet or a piece of punch scrap happens to fly away during use. Mounting thickness may vary somewhat according to the material. May not be compatible with rivets from other manufacturers.

Handy set that makes attaching extra-large rivets simple and easy.
[Features]
· The rivets are easily applied just by squeezing with pliers.
· The rivets can be fastened up to a maximum of 20 mm from the edge.
[Applications]
· For reinforcing and repairing belts, bags, pouches, etc.