Snap Fastener Punch No. 1650

:
SK 11
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
- The punch will create a pilot hole in the material (for reinforcing, repairing, etc. holes in truck canopies or tarpaulins, book bindings, clothing and accessories). If the mounting location is weak, apply a sturdy fabric patch to the area before mounting. Check the top and bottom of the snap fastener carefully before punching it. If you use more force than necessary, not only could you deform the snap fastener, you could also damage the functioning of the main body, so please use it carefully. Be extremely careful about your surroundings while working so that children will not be able to accidentally ingest the snap fasteners. After use, keep out of reach of infants and children.
- While working, be very careful not to catch your finger, etc., and be mindful of work safety, such as by always using safety goggles to prevent an eye injury if a snap fastener or a piece of punch scrap happens to fly away during use. Mounting thickness may vary somewhat according to the material. May not be compatible with grommets from other manufacturers.
Handy set that makes attaching snap fasteners simple and easy.
[Features]
· The snap fasteners are easily applied just by squeezing with pliers.
· Snap fasteners can be mounted up to a maximum of 20 from the edge of fabric.
[Applications]
· For reinforcing and repairing snap fasteners on golf bags, jackets, etc.