Bita-Mag Bit Magnet

:
SK 11

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • It may not be possible to attach certain special bits. Only use this product for its intended purpose. Thoroughly read the instruction manual for power tools before use to use them correctly. Do not use this product in the vicinity of equipment that may be negatively affected by magnetism. Check the size and instructions before use. The specification and size are subject to change without prior notice.

The magnet moves and can be attached to any bit.
[Features]
・ It magnetizes the 6.35 mm hex shaft bit and catch the screw
・ The built-in neodymium magnet moves and can be attached to most bits
・ Attached according to the thickness and shape of the bit
・ It is easy to work because the magnetic force is stable in any shapes
[Application]
・ Holding screw and small screw