ZAK Reciprocating Saw Blade For Metal Cutting, Side Set

:
SK 11

  • Do not use this product for applications for which it was not originally designed. Check that there are no cracks, breaks or deformations prior to use. Applying an excessive load or overly bending the blade may cause the blade to break or chip. Choose an appropriate blade type for the type of material to be cut. Be sure to wear the appropriate safety gear during use such as safety goggles and a dust mask. Carefully read the instruction manual for the corresponding unit you are using. Disconnect the power supply for the AC type and remove the battery for the DC battery-powered type whenever replacing the blade.

The cutting edge is made of cobalt high-speed steel, providing outstanding impact and wear-resistance.
[Features]
· The shape of the blades on the side set offers better cutting performance that those on the wavy set, with the blade teeth digging into the work material more deeply, improving cutting efficiency.
[Applications]
· Cutting metal.