Cut-Off Wheel For Stone 100 mm × 2.0 mm × 15 mm

:
SK 11

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Wear the appropriate safety gear including safety goggles and masks to ensure safe and correct use. Do not use at excessive speeds or on the side. Make sure the grindstone contains no defects which could lead to harm during use including chipping, distortion, cracks or fissures and exposure to water or oil.

A general-purpose type cut-off wheel designed with a focus on cutting sharpness.
[Features]
· The blend of GC abrasive material ideally suited for use with stone materials helps make cutting work a much more efficient process.
[Applications]
· Cutting glass and stone (block and brick).