Light Air Duster SF SAD-108S

:
SK 11
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
- Never attempt to disassemble or modify this product. Do not point this product towards people or animals during use. For compressed air only. Always wear protective glasses and safety clothes when working. Before using this product check it for damage, cracks or other abnormalities. Do not use the product if any abnormalities are observed. Do not subject the product to strong impact, bending or twisting. Do not use it in on fragile objects.
A safe air duster that blows soft jets of air.
[Features]
· The tip is not sharp for safe, worry-free use.
· Thin and easy to grip with a rubber grip and long trigger.
· Dial type design makes it easy to adjust the flow rate.
· Air consumption amount: 70 to 470 L/min.
· Air intake threading: M12 × 1.0.
[Applications]
· Removing dust, chips, scraps, and water drops, as well as cleaning, cooling, drying, etc.