Cable Raceway Cutter 195 mm

:
SK 11
- To avoid electric shock, please do not use it for items that carry current. Be careful when handling the blade as it is extremely sharp.
Cable raceway cutter that uses one of the best grade steel for the blade.
[Features]
・The blade is processed with fluoropolymer for excellent rust resistance.
・The stainless steel spring and soft-touch grip make work easier.
・The stepless interlock maintains one of the best balance and tone of the blade.
[Applications]
・Cable raceway cutting work for electrical construction.