Hammer Replacement Handle No. 9 300 mm, Hammer 15 mm

:
SK 11

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Always drive in a wedge to use the handle.

Perfect 300‑mm hammer replacement handle to use as a replacement handle for a 15‑mm hammer.
[Features]
· For a 15‑mm hammer.
· Product type: part, Part: handle, Handle material: oak, Weight (g): 40, Handle length: 300.
· Package width (mm): 20, Package height (mm): 300, Package depth (mm): 15, Package weight (g): 40.
· Always drive in a wedge to use the handle.
[Applications]
Perfect as a replacement handle for a hammer.