Hammer Replacement Handle No. 5 360 mm, For 2P Double-Face Hammer

:
SK 11

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Always drive in a wedge to use the handle.

Handle made available as a dedicated replacement handle for 2P double-face hammers.
[Features]
· Part for a hammer, compatible with a 2P double-face hammer.
· The material of the handle is oak, its weight is 160 g, and the length is 360 mm.
· The size of the package is W30 × H360 × D22 mm.
· Always drive in a wedge to use the handle.
[Applications]
· Can be used as a replacement handle when the handle of 2P ball-peen hammer can no longer be used.