Hammer Replacement Handle No. 1 300 mm, For 1/2P Ball-Peen Hammer

:
SK 11

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Always drive in a wedge to use the handle.

Handle developed as a dedicated replacement handle for 1/2P ball-peen hammers.
[Features]
· Part for a hammer, compatible with a 1/2P ball-peen hammer.
· The length of the handle is 300 mm, and the material of the handle is oak.
· The product size is W25 × H300 × D20 mm, with a weight of 100 g.
· Always drive in a wedge to use the handle.
[Applications]
· Can be used as a replacement handle when the handle of 1/2P ball-peen hammer can no longer be used.