Stainless Steel Pointed Hammer 330 mm

:
SK 11

  • Please remove the shrink film of the handle before use. When using it, please do not use it for any purpose other than its intended purpose. Check the safety around you and wear protective gear such as safety glasses and gloves during work. Please do not use if the head or handle has cracks or rattling.

A hammer that is rust resistant and features a stainless steel head.
[Features]
・A hammer with a double wedge that is hard to pull out.
・The head uses a forged product with increased strength.
・The size of the head is 24 mm, the overall length is 330 mm, the head material is stainless steel, and the handle material is oak.
・It weighs 370 g.
[Applications]
・Ideal for nailing wood, riveting, and tightening nails.