SK 11 Stainless Steel Pliers

:
SK 11

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Do no use this product on electrified items because it could cause an electric shock. Do not use this product in place of a hammer. Do not apply impact by striking this product with a hammer, etc.

Longnose pliers made of rust-resistant stainless-steel.
[Features]
· Fit comfortably in the hand to be used effectively in detailed work and ideal for bending and/or grasping small objects.
· Made of a stainless steel (SUS420J2) material, with an overall length of approximately 135 mm.
· You can choose from 2 shapes: tapered tip type and flat opening type.
[Applications]
· Can be used for hobbies and detailed work.