FG Needle-Nose Pliers (On Cardboard Mount)

:
SK 11

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Only use this product for its intended purpose. Ensure that the area is safe to work in before use. Wear safety glasses, etc. while working. Do not use for cutting sizes larger than its capacity.

Needle-nose pliers with a spring with excellent cutting ability.
[Features]
· Suitable for a wide variety of applications, such as cutting, grasping, bending, etc. with outstanding usability thanks to an original grip that fits the hand well.
· Overall length of approx. 125 mm.
· Cutting capacity within the range of a diameter of 1.5 mm for iron wire and a diameter of 2.6 mm for copper wire.
[Applications]
· Can be used when assembling and wiring precision equipment.
· Perfect when performing tasks such as cutting, grasping, bending, etc.