FG Pliers JIS On Cardboard Mount

:
SK 11

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Only use this product for its intended purpose. Ensure that the area is safe to work in before use. Wear safety glasses, etc. while working. Do not use for cutting sizes larger than its capacity.

Pliers with outstanding cutting ability and durability.
[Features]
· Single set of pliers that can turn, cut, grasp, bend, etc.
· Tool that is extremely easy to use with an original grip that fits the hand well.
· Available in 3 overall lengths, approx. 150 mm, approx. 175 mm and approx. 200 mm.
[Applications]
· Can be used for electrical work, woodworking and metalworking, assembly and repair of mechanical parts, etc.