Socket Wrench, Y-Shaped (Compatible With 3 Sizes)

:
SK 11

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Do not use by adding a pipe, etc. Insert the nuts and bolts as far as they will go. Do not use like a hammer. Do not strike this product with a hammer, etc.

Y-shaped socket wrench compatible with 3 sizes.
[Features]
· Y-shaped style box wrench compatible with 3 sizes in 1 wrench.
・ Available in 5 sizes, 8/9/10 mm, 10/11/13 mm, 10/12/14 mm, 12/14/17 mm and 14/17/19 mm.
· You can choose from the 5 variations based on the application.
[Applications]
· Can be used when tightening and loosening hex bolts and nuts.