Ratchet Type Adjustable Wrench

:
SK 11
It is possible to perform continuous work without removing and inserting.
[Features]
・The ratchet mechanism allows continuous work without the need to insert or remove a wrench.
・If the ratchet mechanism cannot be used, it can be used as a standard adjustable wrench by setting the fixed mode.
[Applications]
· Fastening work for hex bolts and nuts.