Flex Ratchet Wrench SPG Series

:
SK 11

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Ratchet wrench that is being developed as a tool for scaffold constructors
[Features]
・ It has an extremely shiny gun metallic color and is completely finished.
・ The design can be unified with the Spider series.
・ It is equipped with a high-performance 72-tooth gear for smooth and delicate movement.
・ With a mounting hole for the fall prevention cord.
・ You can select from 7 different sizes: 10, 12, 13, 14, 17, 19 and 21 mm.
[Applications]
・ Tightening and loosening hex bolts and nuts