Polinet Double-Sided File (3 Sheets)

:
SK 11

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Always test on an inconspicuous area before use. Do not use with organic solvents such as alcohol or thinner. Always wear protective gloves.

A mesh type file that can be used on both sides and does not easily clog.
[Features]
・ Since the base material has a mesh shape, it is less likely to be clogged, has high grinding power, and has a long lifespan.
・ You can use it as it is or with water.
・ It will be easier to work if you use a batten.
[Applications]
・ Polishing wood, metal, etc., removing rust and dirt