Cleaning Cotton Swabs, Flat-Top Type

:
SK 11

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Do not use on human bodies since they are not sterilized. Depending on the usage method, conditions, and the target object, there is a risk of scratching, so exercise caution when using on precision equipment. Handle with care when using organic solvents. The cotton ball may fall off when using solvents. Do not leave soaked in a solvent as it is dangerous.

An industrial swab specialized for cleaning work, with a hard cotton ball and less lint.
[Features]
・ It can also be used for cleaning precision instruments with attached sensors such as printers.
・ It is also convenient for wiping paint off when making a plastic model and painting on fine parts.
・ Compared to cotton ear swabs, the cotton swabs are harder, less likely to crumble, and less likely to generate cotton lints even when exposed to organic solvents or water.
· Swab size selectable from 12 and 16 mm depending on the use.
· Suitable for various applications such as flat surfaces, curved surfaces, and gaps.
[Applications]
・ Cleaning work of window frames, home appliances, audio equipment, etc., at home