Bevel Wire 85 mm

:
SK 11

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • When attaching the brush, do not equip a grinding wheel mounting washer or nut to the spindle. Do not exceed the maximum operating rotational speed. Never remove the grinder safety cover.

Bevel wire with a shape that fits not only flat surfaces, but also to curved and uneven surfaces.
[Features]
· Vibrations during use are kept extremely low, ensuring stability during work.
· Outer diameter: 85 mm.
· Screw diameter: M10 × P1.5.
· Wire diameter: 0.25 mm.
· Compatible models: disc grinders.
[Applications]
· For removing rust before painting, polishing steel sheet and removing rust.