Brass Spiral Brush, Shaft Diameter 6 mm

:
SK 11

  • Wear protective gear such as safety goggles to ensure safety during use.

A spiral brush with soft wires ideal for use with items you do not want to scratch when polishing.
[Features]
· Made of brass.
· Convenient for polishing and cleaning the inside of pipes and for use in tight spaces or surfaces with multiple undulations.
· Shaft diameter: 6 mm.
[Applications]
· Compatible models: electric drill, flexible shaft, air drill.
· Ideal for polishing surfaces, removing dirt and for deburring non-ferrous metals such as copper and brass as well as for iron, wood, etc.