Offset Type Diamond With Shank

:
SK 11
- Use within the allowable rotational speed. Before use, perform an idle operation in a safe location to check that there are no issues.
Offset type diamond with shank that is ideal for cutting work.
[Features]
・Offset type is easy even in places where it is difficult to cut with a board type cut-off wheel.
・Size: Width 25 × height 50 × depth 25 mm.
・Weight: 5 g.
[Applications]
・Cutting and plane machining of thin shells, thin glass, ceramics, etc.