600 × 150 × 40 mm Step Plate

:
ESCO
[Features]
·Size: 600 × 150 × 40 mm
·Materials: Polypropylene
·Load Capacity: 1.5 t (Cannot withstand the load of a car)
·Height gap: 40/60 mm (The height can be adjusted to 40, 50, 60 mm.)
·Weight: 840 g
·The surface is processed to prevent slipping and prevent falls.
·Please avoid traffic over 1.5 tons. (Even if it is less than 1.5 tons, it cannot withstand the load of automobiles, etc.)
·It can be connected horizontally with the attached bolts.