Hand Riveter Set

:
E VALUE

  • If you can not discharge the broken shaft, try selecting a one size-larger nosepiece, as the nosepiece selection may be smaller. It cannot be used with 4.8-mm stainless steel rivets. Wear safety glasses when working.

Riveting work with rivets can be done easily.
[Features]
・It comes with 4 size rivets and can be used immediately.
・It can be fastened to thin plates or pipes that do not have screws with single-action operation with one hand.
・It is a set of hand riveter and rivets.
[Applications]
・Riveting work.