K‑Thermocouple Temperature Sensor / Telescopic Rod Sensor For Air Temperature

:
FUSO

    [Features]● A K‑type thermocouple with mini omega connector. ● Because the rod has a hole in it, the sensor can be used as an atmospheric temperature sensor. ● The telescopic probe (having a maximum length of 940 mm) is convenient to measure the temperature of objects placed out of one's reach, such as outlet of an air conditioner. [Applications]● Useful for measuring temperature of objects placed out of one's reach, such as outlet of an air conditioner.