Protractor No.400 (Includes Main Body, Inspection Report / Calibration Certificate / Product Traceability Diagram)

:
NIIGATASEIKI

    High-precision, large-type protractor.
    [Features]
    · An angle meter with an easy-to-read scale. The main body and blade have a satin finish.
    · Multi-purpose protractor with millimeter blade that can also be used as a scale.
    · The minimum scale angle of 0.5° allows for more accurate measurements.
    · With T-handle lock nut. (PRT-400SW)
    · Includes inspection report, calibration certificate and product traceability diagram.
    [Applications]
    · For angle measurement.

    Product codeModel No.StandardsMain body diameter
    (mm)
    Main body thickness
    (mm)
    No. of bladesBlade length
    (mm)
    Blade thickness
    (mm)
    Beam graduationsMass
    008400PRT-400S400 mm2502.016342.0400 mm (1‑mm increments)700 g
    008402PRT-400SW400 mm2502.026342.0400 mm (1‑mm increments)1.1 kg