Protractor No.183: Includes Main Body, Inspection Report / Calibration Certificate / Product Traceability Diagram

:
NIIGATASEIKI
Use the perpendicular part of the protractor for angle measurement and scribing.
[Features]
· An angle meter with an easy-to-read scale and main body in a satin finish.
· Maximum measurement angle: 180°.
[Applications]
· Use for angle measurement.
| Product code | Model No. | Mass |
|---|---|---|
| 008183 | PRT-183S | 90 g |
Related products
The measurement surface has a steel-plated finish that provides outstanding wear resistance. Includes a zero point adjustment function for long-term use.
Analog-type angle meter with magnet. Ideal for mechanical assembly and installation, angle setting for parts machining and a variety of other construction-related work.
Compact-design digital angle meter. Can be used in small spaces not previously accessible with an angle meter.