(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MPK Metal Closed Pressure Gauge SUS, Vibration-Proof Type, Rounded Edge Type (B)

MPK Metal Closed Pressure Gauge SUS, Vibration-Proof Type, Rounded Edge Type (B)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,082,650VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The product image is a representative image of the product.

Product Description

[Features]
· Comes with a sealed metal case for use outdoors or in areas with high humidity or dust.
· Uses stainless steel for wetted parts.
[Applications]
· Used in areas with vibration.

 
Part Number
BVU-G1/2-100X0.05MPA-AMC
BVU-G1/2-100X0.06MPA-AMC
BVU-G1/2-100X0.1MPA-AMC
BVU-G1/2-100X0.2MPA-AMC
BVU-G1/2-100X0.3MPA-AMC
BVU-G1/2-100X0.4MPA-AMC
BVU-G1/2-100X0.5MPA-AMC
BVU-G1/2-100X0.6MPA-AMC
BVU-G1/2-100X0.7MPA-AMC
BVU-G1/2-100X0.16MPA-AMC
BVU-G1/2-100X0.25MPA-AMC
BVU-G1/2-100X1MPA-AMC
BVU-G1/2-100X1.6MPA-AMC
BVU-G1/2-100X2MPA-AMC
BVU-G1/2-100X2.5MPA-AMC
BVU-G1/2-100X3MPA-AMC
BVU-G1/2-100X3.5MPA-AMC
BVU-G1/2-100X4MPA-AMC
BVU-G1/2-100X5MPA-AMC
BVU-G1/2-100X6MPA-AMC
BVU-G1/2-100X7MPA-AMC
BVU-G1/2-100X10MPA-AMC
BVU-G1/2-100X16MPA-AMC
BVU-G1/2-100X20MPA-AMC
BVU-G1/2-100X25MPA-AMC
BVU-G1/2-100X30MPA-AMC
BVU-G1/2-100X35MPA-AMC
BVU-G1/2-100X40MPA-AMC
BVU-G1/2-100X50MPA-AMC
BVU-G1/2-100X60MPA-AMC
BVU-G1/2-100X70MPA-AMC
BVU-G1/2-100X100MPA-AMC
BVU-G3/8-75X0.05MPA-AMC
BVU-G3/8-75X0.06MPA-AMC
BVU-G3/8-75X0.1MPA-AMC
BVU-G3/8-75X0.2MPA-AMC
BVU-G3/8-75X0.3MPA-AMC
BVU-G3/8-75X0.4MPA-AMC
BVU-G3/8-75X0.5MPA-AMC
BVU-G3/8-75X0.6MPA-AMC
BVU-G3/8-75X0.7MPA-AMC
BVU-G3/8-75X0.16MPA-AMC
BVU-G3/8-75X0.25MPA-AMC
BVU-G3/8-75X1MPA-AMC
BVU-G3/8-75X1.6MPA-AMC
BVU-G3/8-75X2MPA-AMC
BVU-G3/8-75X2.5MPA-AMC
BVU-G3/8-75X3MPA-AMC
BVU-G3/8-75X3.5MPA-AMC
BVU-G3/8-75X4MPA-AMC
BVU-G3/8-75X5MPA-AMC
BVU-G3/8-75X6MPA-AMC
BVU-G3/8-75X7MPA-AMC
BVU-G3/8-75X10MPA-AMC
BVU-G3/8-75X16MPA-AMC
BVU-G3/8-75X20MPA-AMC
BVU-G3/8-75X25MPA-AMC
BVU-G3/8-75X30MPA-AMC
BVU-G3/8-75X35MPA-AMC
BVU-G3/8-100X0.05MPA-AMC
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCase size
(ømm)
Screw type and diameter Pressure span
(Mpa)
Manufacturer model number JAN code

5,927,343 VND

1 Piece(s) 16 Day(s) or more 100G1/20.05MPK-446B-0.05MPA-V4589528167359

5,688,296 VND

1 Piece(s) 16 Day(s) or more 100G1/20.06MPK-446B-0.06MPA-V4589528167366

4,899,440 VND

1 Piece(s) 16 Day(s) or more 100G1/20.1MPK-446B-0.1MPA-V4589528167397

4,540,866 VND

1 Piece(s) 16 Day(s) or more 100G1/20.2MPK-446B-0.2MPA-V4589528167403

4,540,866 VND

1 Piece(s) 16 Day(s) or more 100G1/20.3MPK-446B-0.3MPA-V4589528167410

4,540,866 VND

1 Piece(s) 16 Day(s) or more 100G1/20.4MPK-446B-0.4MPA-V4589528167427

4,540,866 VND

1 Piece(s) 16 Day(s) or more 100G1/20.5MPK-446B-0.5MPA-V4589528167434

4,540,866 VND

1 Piece(s) 16 Day(s) or more 100G1/20.6MPK-446B-0.6MPA-V4589528167441

4,540,866 VND

1 Piece(s) 16 Day(s) or more 100G1/20.7MPK-446B-0.7MPA-V4589528167458

4,899,440 VND

1 Piece(s) 16 Day(s) or more 100G1/20.16MPK-446B-0.16MPA-V4589528167373

4,540,866 VND

1 Piece(s) 16 Day(s) or more 100G1/20.25MPK-446B-0.25MPA-V4589528167380

4,540,866 VND

1 Piece(s) 16 Day(s) or more 100G1/21MPK-446B-1MPA-V4589528167465

4,540,866 VND

1 Piece(s) 16 Day(s) or more 100G1/21.6MPK-446B-1.6MPA-V4589528167632

4,540,866 VND

1 Piece(s) 16 Day(s) or more 100G1/22MPK-446B-2MPA-V4589528167472

4,540,866 VND

1 Piece(s) 16 Day(s) or more 100G1/22.5MPK-446B-2.5MPA-V4589528167663

4,540,866 VND

1 Piece(s) 16 Day(s) or more 100G1/23MPK-446B-3MPA-V4589528167489

4,540,866 VND

1 Piece(s) 16 Day(s) or more 100G1/23.5MPK-446B-3.5MPA-V4589528167687

4,899,440 VND

1 Piece(s) 16 Day(s) or more 100G1/24MPK-446B-4MPA-V4589528167496

4,899,440 VND

1 Piece(s) 16 Day(s) or more 100G1/25MPK-446B-5MPA-V4589528167502

5,042,866 VND

1 Piece(s) 16 Day(s) or more 100G1/26MPK-446B-6MPA-V4589528167519

5,042,866 VND

1 Piece(s) 16 Day(s) or more 100G1/27MPK-446B-7MPA-V4589528167526

5,339,286 VND

1 Piece(s) 16 Day(s) or more 100G1/210MPK-446B-10MPA-V4589528167533

5,339,286 VND

1 Piece(s) 16 Day(s) or more 100G1/216MPK-446B-16MPA-V4589528167540

5,339,286 VND

1 Piece(s) 16 Day(s) or more 100G1/220MPK-446B-20MPA-V4589528167557

5,339,286 VND

1 Piece(s) 16 Day(s) or more 100G1/225MPK-446B-25MPA-V4589528167564

6,424,563 VND

1 Piece(s) 16 Day(s) or more 100G1/230MPK-446B-30MPA-V4589528167571

6,424,563 VND

1 Piece(s) 16 Day(s) or more 100G1/235MPK-446B-35MPA-V4589528167588

6,424,563 VND

1 Piece(s) 16 Day(s) or more 100G1/240MPK-446B-40MPA-V4589528167595

6,424,563 VND

1 Piece(s) 16 Day(s) or more 100G1/250MPK-446B-50MPA-V4589528167601

7,304,260 VND

1 Piece(s) 16 Day(s) or more 100G1/260MPK-446B-60MPA-V4589528167618

7,304,260 VND

1 Piece(s) 16 Day(s) or more 100G1/270MPK-446B-70MPA-V4589528167625

8,671,611 VND

1 Piece(s) 16 Day(s) or more 100G1/2100MPK-446B-100MPA-V4589528167649

5,598,213 VND

1 Piece(s) 16 Day(s) or more 75G3/80.05MPK-336B-0.05MPA-V4589528166475

5,359,166 VND

1 Piece(s) 16 Day(s) or more 75G3/80.06MPK-336B-0.06MPA-V4589528166482

4,307,355 VND

1 Piece(s) 16 Day(s) or more 75G3/80.1MPK-336B-0.1MPA-V4589528166512

4,082,650 VND

1 Piece(s) 16 Day(s) or more 75G3/80.2MPK-336B-0.2MPA-V4589528166529

4,082,650 VND

1 Piece(s) 16 Day(s) or more 75G3/80.3MPK-336B-0.3MPA-V4589528166536

4,082,650 VND

1 Piece(s) 16 Day(s) or more 75G3/80.4MPK-336B-0.4MPA-V4589528166543

4,082,650 VND

1 Piece(s) 16 Day(s) or more 75G3/80.5MPK-336B-0.5MPA-V4589528166550

4,082,650 VND

1 Piece(s) 16 Day(s) or more 75G3/80.6MPK-336B-0.6MPA-V4589528166567

4,082,650 VND

1 Piece(s) 16 Day(s) or more 75G3/80.7MPK-336B-0.7MPA-V4589528166574

4,307,355 VND

1 Piece(s) 16 Day(s) or more 75G3/80.16MPK-336B-0.16MPA-V4589528166499

4,082,650 VND

1 Piece(s) 16 Day(s) or more 75G3/80.25MPK-336B-0.25MPA-V4589528166505

4,082,650 VND

1 Piece(s) 16 Day(s) or more 75G3/81MPK-336B-1MPA-V4589528166581

4,082,650 VND

1 Piece(s) 16 Day(s) or more 75G3/81.6MPK-336B-1.6MPA-V4589528166758

4,082,650 VND

1 Piece(s) 16 Day(s) or more 75G3/82MPK-336B-2MPA-V4589528166598

4,082,650 VND

1 Piece(s) 16 Day(s) or more 75G3/82.5MPK-336B-2.5MPA-V4589528166789

4,082,650 VND

1 Piece(s) 16 Day(s) or more 75G3/83MPK-336B-3MPA-V4589528166604

4,082,650 VND

1 Piece(s) 16 Day(s) or more 75G3/83.5MPK-336B-3.5MPA-V4589528166802

4,307,355 VND

1 Piece(s) 16 Day(s) or more 75G3/84MPK-336B-4MPA-V4589528166611

4,307,355 VND

1 Piece(s) 16 Day(s) or more 75G3/85MPK-336B-5MPA-V4589528166628

4,527,280 VND

1 Piece(s) 16 Day(s) or more 75G3/86MPK-336B-6MPA-V4589528166635

4,527,280 VND

1 Piece(s) 16 Day(s) or more 75G3/87MPK-336B-7MPA-V4589528166642

4,761,545 VND

1 Piece(s) 16 Day(s) or more 75G3/810MPK-336B-10MPA-V4589528166659

4,761,545 VND

1 Piece(s) 16 Day(s) or more 75G3/816MPK-336B-16MPA-V4589528166666

4,761,545 VND

1 Piece(s) 16 Day(s) or more 75G3/820MPK-336B-20MPA-V4589528166673

4,761,545 VND

1 Piece(s) 16 Day(s) or more 75G3/825MPK-336B-25MPA-V4589528166680

6,396,631 VND

1 Piece(s) 16 Day(s) or more 75G3/830MPK-336B-30MPA-V4589528166697

6,396,631 VND

1 Piece(s) 16 Day(s) or more 75G3/835MPK-336B-35MPA-V4589528166703

5,686,106 VND

1 Piece(s) 16 Day(s) or more 100G3/80.05MPK-346B-0.05MPA-V4589528166918

Loading...Tải…

Basic InformationThông tin cơ bản

Product Type Sealed Type Pressure Gauge Application Other Accuracy ±1.6% F.S
Case type B Connection port type U Case material Aluminum Black Case
Specification Vibration-resistant type