(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
IPT General Compound Gauge, Vibration-Proof Type, Rounded Edge Type (B)

IPT General Compound Gauge, Vibration-Proof Type, Rounded Edge Type (B)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,543,270VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The product image is a representative image of the product.

Product Description

[Features]
· Type approval has been received based on the new Japanese Measurement Act, which ensures high reliability and a diverse range of applicable fields.
· Used in areas with vibration.
[Applications]
· Comes in a variety of sizes, case configurations and pressure ranges for easy model selection.

 
Part Number
BVS-G1/2-100X0.1/-0.1MPA-AIT
BVS-G1/2-100X0.2/-0.1MPA-AIT
BVS-G1/2-100X0.3/-0.1MPA-AIT
BVS-G1/2-100X0.4/-0.1MPA-AIT
BVS-G1/2-100X0.5/-0.1MPA-AIT
BVS-G1/2-100X0.6/-0.1MPA-AIT
BVS-G1/2-100X0.25/-0.1MPA-AIT
BVS-G1/2-100X1/-0.1MPA-AIT
BVS-G1/2-100X1.6/-0.1MPA-AIT
BVS-G1/2-100X2/-0.1MPA-AIT
BVS-G1/2-100X2.5/-0.1MPA-AIT
BVS-G1/2-150X0.1/-0.1MPA-AIT
BVS-G1/2-150X0.2/-0.1MPA-AIT
BVS-G1/2-150X0.3/-0.1MPA-AIT
BVS-G1/2-150X0.4/-0.1MPA-AIT
BVS-G1/2-150X0.5/-0.1MPA-AIT
BVS-G1/2-150X0.6/-0.1MPA-AIT
BVS-G1/2-150X0.25/-0.1MPA-AIT
BVS-G1/2-150X1/-0.1MPA-AIT
BVS-G1/2-150X1.6/-0.1MPA-AIT
BVS-G1/2-150X2/-0.1MPA-AIT
BVS-G1/2-150X2.5/-0.1MPA-AIT
BVS-R1/2-100X0.1/-0.1MPA-AIT
BVS-R1/2-100X0.2/-0.1MPA-AIT
BVS-R1/2-100X0.3/-0.1MPA-AIT
BVS-R1/2-100X0.4/-0.1MPA-AIT
BVS-R1/2-100X0.5/-0.1MPA-AIT
BVS-R1/2-100X0.6/-0.1MPA-AIT
BVS-R1/2-100X0.25/-0.1MPA-AIT
BVS-R1/2-100X1/-0.1MPA-AIT
BVS-R1/2-100X1.6/-0.1MPA-AIT
BVS-R1/2-100X2/-0.1MPA-AIT
BVS-R1/2-100X2.5/-0.1MPA-AIT
BVS-R1/2-150X0.1/-0.1MPA-AIT
BVS-R1/2-150X0.2/-0.1MPA-AIT
BVS-R1/2-150X0.3/-0.1MPA-AIT
BVS-R1/2-150X0.4/-0.1MPA-AIT
BVS-R1/2-150X0.5/-0.1MPA-AIT
BVS-R1/2-150X0.6/-0.1MPA-AIT
BVS-R1/2-150X0.25/-0.1MPA-AIT
BVS-R1/2-150X1/-0.1MPA-AIT
BVS-R1/2-150X1.6/-0.1MPA-AIT
BVS-R1/2-150X2/-0.1MPA-AIT
BVS-R1/2-150X2.5/-0.1MPA-AIT
BVU-G3/8-75X0.1/-0.1MPA-AIT
BVU-G3/8-75X0.2/-0.1MPA-AIT
BVU-G3/8-75X0.3/-0.1MPA-AIT
BVU-G3/8-75X0.4/-0.1MPA-AIT
BVU-G3/8-75X0.5/-0.1MPA-AIT
BVU-G3/8-75X0.6/-0.1MPA-AIT
BVU-G3/8-75X0.25/-0.1MPA-AIT
BVU-G3/8-75X1/-0.1MPA-AIT
BVU-G3/8-75X1.6/-0.1MPA-AIT
BVU-G3/8-75X2/-0.1MPA-AIT
BVU-G3/8-75X2.5/-0.1MPA-AIT
BVU-G3/8-100X0.1/-0.1MPA-AIT
BVU-G3/8-100X0.2/-0.1MPA-AIT
BVU-G3/8-100X0.3/-0.1MPA-AIT
BVU-G3/8-100X0.4/-0.1MPA-AIT
BVU-G3/8-100X0.5/-0.1MPA-AIT
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCase size
(ømm)
Screw type and diameter Pressure span
(Mpa)
Manufacturer model number JAN code Connection port type Case material

2,084,003 VND

1 Piece(s) 16 Day(s) or more 100G1/2-0.1 to 0.1IPT-441B-0.1/-0.1MPA-V4589528117194SIron Black Case

1,945,356 VND

1 Piece(s) 16 Day(s) or more 100G1/2-0.1 to 0.2IPT-441B-0.2/-0.1MPA-V4589528117200SIron Black Case

1,945,356 VND

1 Piece(s) 16 Day(s) or more 100G1/2-0.1 to 0.3IPT-441B-0.3/-0.1MPA-V4589528117217SIron Black Case

1,945,356 VND

1 Piece(s) 16 Day(s) or more 100G1/2-0.1 to 0.4IPT-441B-0.4/-0.1MPA-V4589528117224SIron Black Case

1,945,356 VND

1 Piece(s) 16 Day(s) or more 100G1/2-0.1 to 0.5IPT-441B-0.5/-0.1MPA-V4589528117231SIron Black Case

1,945,356 VND

1 Piece(s) 16 Day(s) or more 100G1/2-0.1 to 0.6IPT-441B-0.6/-0.1MPA-V4589528117248SIron Black Case

1,945,356 VND

1 Piece(s) 16 Day(s) or more 100G1/2-0.1 to 0.25IPT-441B-0.25/-0.1MPA-V4589528117262SIron Black Case

1,945,356 VND

1 Piece(s) 16 Day(s) or more 100G1/2-0.1 to 1IPT-441B-1/-0.1MPA-V4589528117170SIron Black Case

1,945,356 VND

1 Piece(s) 16 Day(s) or more 100G1/2-0.1 to 1.6IPT-441B-1.6/-0.1MPA-V4589528117132SIron Black Case

1,945,356 VND

1 Piece(s) 16 Day(s) or more 100G1/2-0.1 to 2IPT-441B-2/-0.1MPA-V4589528117187SIron Black Case

1,945,356 VND

1 Piece(s) 16 Day(s) or more 100G1/2-0.1 to 2.5IPT-441B-2.5/-0.1MPA-V4589528117156SIron Black Case

3,018,378 VND

1 Piece(s) 16 Day(s) or more 150G1/2-0.1 to 0.1IPT-461B-0.1/-0.1MPA-V4589528117644SAluminum Alloy Case

2,841,481 VND

1 Piece(s) 16 Day(s) or more 150G1/2-0.1 to 0.2IPT-461B-0.2/-0.1MPA-V4589528117651SAluminum Alloy Case

2,841,481 VND

1 Piece(s) 16 Day(s) or more 150G1/2-0.1 to 0.3IPT-461B-0.3/-0.1MPA-V4589528117668SAluminum Alloy Case

2,841,481 VND

1 Piece(s) 16 Day(s) or more 150G1/2-0.1 to 0.4IPT-461B-0.4/-0.1MPA-V4589528117675SAluminum Alloy Case

2,841,481 VND

1 Piece(s) 16 Day(s) or more 150G1/2-0.1 to 0.5IPT-461B-0.5/-0.1MPA-V4589528117682SAluminum Alloy Case

2,841,481 VND

1 Piece(s) 16 Day(s) or more 150G1/2-0.1 to 0.6IPT-461B-0.6/-0.1MPA-V4589528117699SAluminum Alloy Case

2,841,481 VND

1 Piece(s) 16 Day(s) or more 150G1/2-0.1 to 0.25IPT-461B-0.25/-0.1MPA-V4589528117712SAluminum Alloy Case

2,841,481 VND

1 Piece(s) 16 Day(s) or more 150G1/2-0.1 to 1IPT-461B-1/-0.1MPA-V4589528117620SAluminum Alloy Case

2,841,481 VND

1 Piece(s) 16 Day(s) or more 150G1/2-0.1 to 1.6IPT-461B-1.6/-0.1MPA-V4589528117583SAluminum Alloy Case

2,841,481 VND

1 Piece(s) 16 Day(s) or more 150G1/2-0.1 to 2IPT-461B-2/-0.1MPA-V4589528117637SAluminum Alloy Case

2,841,481 VND

1 Piece(s) 16 Day(s) or more 150G1/2-0.1 to 2.5IPT-461B-2.5/-0.1MPA-V4589528117606SAluminum Alloy Case

2,179,623 VND

1 Piece(s) 16 Day(s) or more 100R1/2-0.1 to 0.1IPT-941B-0.1/-0.1MPA-V4589528119419SIron Black Case

2,040,976 VND

1 Piece(s) 16 Day(s) or more 100R1/2-0.1 to 0.2IPT-941B-0.2/-0.1MPA-V4589528119426SIron Black Case

2,040,976 VND

1 Piece(s) 16 Day(s) or more 100R1/2-0.1 to 0.3IPT-941B-0.3/-0.1MPA-V4589528119433SIron Black Case

2,040,976 VND

1 Piece(s) 16 Day(s) or more 100R1/2-0.1 to 0.4IPT-941B-0.4/-0.1MPA-V4589528119440SIron Black Case

2,040,976 VND

1 Piece(s) 16 Day(s) or more 100R1/2-0.1 to 0.5IPT-941B-0.5/-0.1MPA-V4589528119457SIron Black Case

2,040,976 VND

1 Piece(s) 16 Day(s) or more 100R1/2-0.1 to 0.6IPT-941B-0.6/-0.1MPA-V4589528119464SIron Black Case

2,040,976 VND

1 Piece(s) 16 Day(s) or more 100R1/2-0.1 to 0.25IPT-941B-0.25/-0.1MPA-V4589528119488SIron Black Case

2,040,976 VND

1 Piece(s) 16 Day(s) or more 100R1/2-0.1 to 1IPT-941B-1/-0.1MPA-V4589528119396SIron Black Case

2,040,976 VND

1 Piece(s) 16 Day(s) or more 100R1/2-0.1 to 1.6IPT-941B-1.6/-0.1MPA-V4589528119358SIron Black Case

2,040,976 VND

1 Piece(s) 16 Day(s) or more 100R1/2-0.1 to 2IPT-941B-2/-0.1MPA-V4589528119402SIron Black Case

2,040,976 VND

1 Piece(s) 16 Day(s) or more 100R1/2-0.1 to 2.5IPT-941B-2.5/-0.1MPA-V4589528119372SIron Black Case

3,113,996 VND

1 Piece(s) 16 Day(s) or more 150R1/2-0.1 to 0.1IPT-961B-0.1/-0.1MPA-V4589528119860SAluminum Alloy Case

2,937,100 VND

1 Piece(s) 16 Day(s) or more 150R1/2-0.1 to 0.2IPT-961B-0.2/-0.1MPA-V4589528119877SAluminum Alloy Case

2,937,100 VND

1 Piece(s) 16 Day(s) or more 150R1/2-0.1 to 0.3IPT-961B-0.3/-0.1MPA-V4589528119884SAluminum Alloy Case

2,937,100 VND

1 Piece(s) 16 Day(s) or more 150R1/2-0.1 to 0.4IPT-961B-0.4/-0.1MPA-V4589528119891SAluminum Alloy Case

2,937,100 VND

1 Piece(s) 16 Day(s) or more 150R1/2-0.1 to 0.5IPT-961B-0.5/-0.1MPA-V4589528119907SAluminum Alloy Case

2,937,100 VND

1 Piece(s) 16 Day(s) or more 150R1/2-0.1 to 0.6IPT-961B-0.6/-0.1MPA-V4589528119914SAluminum Alloy Case

2,937,100 VND

1 Piece(s) 16 Day(s) or more 150R1/2-0.1 to 0.25IPT-961B-0.25/-0.1MPA-V4589528119938SAluminum Alloy Case

2,937,100 VND

1 Piece(s) 16 Day(s) or more 150R1/2-0.1 to 1IPT-961B-1/-0.1MPA-V4589528119846SAluminum Alloy Case

2,937,100 VND

1 Piece(s) 16 Day(s) or more 150R1/2-0.1 to 1.6IPT-961B-1.6/-0.1MPA-V4589528119808SAluminum Alloy Case

2,937,100 VND

1 Piece(s) 16 Day(s) or more 150R1/2-0.1 to 2IPT-961B-2/-0.1MPA-V4589528119853SAluminum Alloy Case

2,937,100 VND

1 Piece(s) 16 Day(s) or more 150R1/2-0.1 to 2.5IPT-961B-2.5/-0.1MPA-V4589528119822SAluminum Alloy Case

1,696,260 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 0.1IPT-331B-0.1/-0.1MPA-V4589528115862UIron Black Case

1,543,270 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 0.2IPT-331B-0.2/-0.1MPA-V4589528115879UIron Black Case

1,543,270 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 0.3IPT-331B-0.3/-0.1MPA-V4589528115886UIron Black Case

1,543,270 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 0.4IPT-331B-0.4/-0.1MPA-V4589528115893UIron Black Case

1,543,270 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 0.5IPT-331B-0.5/-0.1MPA-V4589528115909UIron Black Case

1,543,270 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 0.6IPT-331B-0.6/-0.1MPA-V4589528115916UIron Black Case

1,543,270 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 0.25IPT-331B-0.25/-0.1MPA-V4589528115930UIron Black Case

1,543,270 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 1IPT-331B-1/-0.1MPA-V4589528115848UIron Black Case

1,543,270 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 1.6IPT-331B-1.6/-0.1MPA-V4589528115800UIron Black Case

1,543,270 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 2IPT-331B-2/-0.1MPA-V4589528115855UIron Black Case

1,543,270 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 2.5IPT-331B-2.5/-0.1MPA-V4589528115824UIron Black Case

1,924,843 VND

1 Piece(s) 16 Day(s) or more 100G3/8-0.1 to 0.1IPT-341B-0.1/-0.1MPA-V4589528116302UIron Black Case

1,786,193 VND

1 Piece(s) 16 Day(s) or more 100G3/8-0.1 to 0.2IPT-341B-0.2/-0.1MPA-V4589528116319UIron Black Case

1,786,193 VND

1 Piece(s) 16 Day(s) or more 100G3/8-0.1 to 0.3IPT-341B-0.3/-0.1MPA-V4589528116326UIron Black Case

1,786,193 VND

1 Piece(s) 16 Day(s) or more 100G3/8-0.1 to 0.4IPT-341B-0.4/-0.1MPA-V4589528116333UIron Black Case

1,786,193 VND

1 Piece(s) 16 Day(s) or more 100G3/8-0.1 to 0.5IPT-341B-0.5/-0.1MPA-V4589528116340UIron Black Case

Loading...Tải…

Basic InformationThông tin cơ bản

Product Type General-Purpose Pressure Gauge Application Other Accuracy ±1.6% F.S
Case type B Specification Vibration-resistant type