(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Glycerin solution is added for appropriate vibration and pulsation.
· A reduction in pulsation has dramatically improved durability.
[Applications]
· This super vibration-proof type is appropriate for pressure measurements under extreme pulsation.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Case size (ømm) | Screw type and diameter | Pressure span (Mpa) | Manufacturer model number | JAN code |
---|---|---|---|---|---|---|---|---|---|
3,362,600 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.1 | GRK-441D-0.1MPA | 4589528045596 | ||
3,266,981 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.2 | GRK-441D-0.2MPA | 4589528045602 | ||
3,266,981 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.3 | GRK-441D-0.3MPA | 4589528045619 | ||
3,266,981 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.4 | GRK-441D-0.4MPA | 4589528045626 | ||
3,266,981 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.5 | GRK-441D-0.5MPA | 4589528045633 | ||
3,266,981 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.6 | GRK-441D-0.6MPA | 4589528045640 | ||
3,266,981 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.7 | GRK-441D-0.7MPA | 4589528045657 | ||
3,362,600 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.16 | GRK-441D-0.16MPA | 4589528045572 | ||
3,266,981 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.25 | GRK-441D-0.25MPA | 4589528045589 | ||
3,266,981 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 1 | GRK-441D-1MPA | 4589528045664 | ||
3,266,981 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 1.6 | GRK-441D-1.6MPA | 4589528045831 | ||
3,266,981 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 2 | GRK-441D-2MPA | 4589528045671 | ||
3,266,981 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 2.5 | GRK-441D-2.5MPA | 4589528045862 | ||
3,266,981 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 3 | GRK-441D-3MPA | 4589528045688 | ||
3,266,981 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 3.5 | GRK-441D-3.5MPA | 4589528045886 | ||
3,467,781 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 4 | GRK-441D-4MPA | 4589528045695 | ||
3,467,781 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 5 | GRK-441D-5MPA | 4589528045701 | ||
3,687,705 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 6 | GRK-441D-6MPA | 4589528045718 | ||
3,687,705 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 7 | GRK-441D-7MPA | 4589528045725 | ||
4,041,496 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 10 | GRK-441D-10MPA | 4589528045732 | ||
4,041,496 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 16 | GRK-441D-16MPA | 4589528045749 | ||
4,041,496 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 20 | GRK-441D-20MPA | 4589528045756 | ||
4,041,496 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 25 | GRK-441D-25MPA | 4589528045763 | ||
4,318,791 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 30 | GRK-441D-30MPA | 4589528045770 | ||
4,318,791 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 35 | GRK-441D-35MPA | 4589528045787 | ||
4,318,791 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 40 | GRK-441D-40MPA | 4589528045794 | ||
4,318,791 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 50 | GRK-441D-50MPA | 4589528045800 | ||
4,643,896 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 60 | GRK-441D-60MPA | 4589528045817 | ||
4,643,896 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 70 | GRK-441D-70MPA | 4589528045824 | ||
6,465,440 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 100 | GRK-441D-100MPA | 4589528045848 | ||
2,107,635 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G1/4 | 0.1 | GRK-221D-0.1MPA | 4589528044339 | ||
1,921,176 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G1/4 | 0.2 | GRK-221D-0.2MPA | 4589528044346 | ||
1,921,176 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G1/4 | 0.3 | GRK-221D-0.3MPA | 4589528044353 | ||
1,921,176 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G1/4 | 0.4 | GRK-221D-0.4MPA | 4589528044360 | ||
1,921,176 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G1/4 | 0.5 | GRK-221D-0.5MPA | 4589528044377 | ||
1,921,176 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G1/4 | 0.6 | GRK-221D-0.6MPA | 4589528044384 | ||
1,921,176 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G1/4 | 0.7 | GRK-221D-0.7MPA | 4589528044391 | ||
2,107,635 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G1/4 | 0.16 | GRK-221D-0.16MPA | 4589528044315 | ||
1,921,176 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G1/4 | 0.25 | GRK-221D-0.25MPA | 4589528044322 | ||
1,921,176 VND | 1 Piece(s) | 13 Day(s) or more | 60 | G1/4 | 1 | GRK-221D-1MPA | 4589528044407 | ||
1,921,176 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G1/4 | 1.6 | GRK-221D-1.6MPA | 4589528044575 | ||
1,921,176 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G1/4 | 2 | GRK-221D-2MPA | 4589528044414 | ||
1,921,176 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G1/4 | 2.5 | GRK-221D-2.5MPA | 4589528044605 | ||
1,921,176 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G1/4 | 3 | GRK-221D-3MPA | 4589528044421 | ||
1,921,176 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G1/4 | 3.5 | GRK-221D-3.5MPA | 4589528044629 | ||
1,983,328 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G1/4 | 4 | GRK-221D-4MPA | 4589528044438 | ||
1,983,328 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G1/4 | 5 | GRK-221D-5MPA | 4589528044445 | ||
2,121,976 VND | 1 Piece(s) | 15 Day(s) or more | 60 | G1/4 | 6 | GRK-221D-6MPA | 4589528044452 | ||
2,121,976 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G1/4 | 7 | GRK-221D-7MPA | 4589528044469 | ||
2,193,691 VND | 1 Piece(s) | 15 Day(s) or more | 60 | G1/4 | 10 | GRK-221D-10MPA | 4589528044476 | ||
2,193,691 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G1/4 | 16 | GRK-221D-16MPA | 4589528044483 | ||
2,193,691 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G1/4 | 20 | GRK-221D-20MPA | 4589528044490 | ||
2,193,691 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G1/4 | 25 | GRK-221D-25MPA | 4589528044506 | ||
3,321,996 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G1/4 | 30 | GRK-221D-30MPA | 4589528044513 | ||
3,321,996 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G1/4 | 35 | GRK-221D-35MPA | 4589528044520 | ||
3,321,996 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G1/4 | 40 | GRK-221D-40MPA | 4589528044537 | ||
3,321,996 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G1/4 | 50 | GRK-221D-50MPA | 4589528044544 | ||
3,671,005 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G1/4 | 60 | GRK-221D-60MPA | 4589528044551 | ||
3,671,005 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G1/4 | 70 | GRK-221D-70MPA | 4589528044568 | ||
5,210,473 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G1/4 | 100 | GRK-221D-100MPA | 4589528044582 |
Loading...Tải…
Product Type | Glycerin Pressure Gauge | Application | Other | Accuracy | ±1.6% FS |
---|---|---|---|---|---|
Case type | D | Connection port type | U | Case material | Aluminum Silver Plated Case |