Mechanical Time Switch (Medium-Large Capacity for Outdoor)

:
SEOJUN ELECTRIC
[Features]
・On, off Electrical life Time: 20,000 Number of Times
・Power Failure Compensation Type Minimum Power Failure Compensation Time: 24 hours
・1 W Voltage Output Type, 3 W: Contact Output Type
・Rated Current (A): Resistance Current (Motor Current)