(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
∙Pull the cable as necessary for use and press the button to wind the cable automatically.
∙Equipped with over-High temperature prevention device (device that detects the temperature of the wire and turns off the power when the temperature rises)
•Equipped with ON/OFF Switch
∙Equipped with the Rain-Proof Cover
∙The outer case is made of durable plastic.
∙Storage case (bag) is sold separately.
Thickness(SQ) | 1.5 | Core(C) | 3 | Length(m) | 15 |
---|---|---|---|---|---|
COLOR | Yellow |
Please check the type/dimensions/specifications of the part AUTO-BU-KE-BAR-1.5X3X15 in the Auto Reel-Button Type (Yellow) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AUTO-BU-KE-BAR-1.5X3X15 trong chuỗi Auto Reel-Button Type (Yellow).
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy